StarTech.com

50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

Product ID: CABSCREWS

  • Package of M5 50 Screws
  • Nickel-plated finish to prevent rust
  • TAA compliant for GSA Schedule purchases
  • Square cage nut designed for racks and cabinets with square holes
27,99 € EUR exc VAT
33,59 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

This 50 Pack of M5 Mounting Screws for Server Racks and Cabinets is convenient to have on hand for installing server, network, AV and other rackmount equipment securely into your storage cabinet or server rack. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

The pack includes 50 screws, providing enough mounting hardware to setup any rack you might be working on.

Backed by a StarTech.com lifetime warranty.

The StarTech.com Advantage

  • Quick shipping direct or from all major distributors and resellers

Applications

Mounting your standard rack mountable equipment into a server rack or cabinet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Included Mounting Screws
Quantity per package 50
Thread Type(s) M5
Physical Characteristics
Color Silver
Product Length 12 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.7 lb]
What's in the Box
Included in Package 1 - Pkg. of 50 Mounting Screws for 7230CABIN

Certifications

Related Products

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS
50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

25,99 € exc VAT
31,19 € inc VAT
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM5
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

51,99 € exc VAT
62,39 € inc VAT
100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM52
100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

96,99 € exc VAT
116,39 € inc VAT
50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
37,19 € inc VAT
50 Pkg M6 Cage Nuts for Server Rack Cabinet
CABCAGENUTS6
50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

25,99 € exc VAT
31,19 € inc VAT
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

58,99 € exc VAT
70,79 € inc VAT
M5 Mounting Screws & Cage Nuts for Server Rack Cabinets
CABSCREWM62
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

101,99 € exc VAT
122,39 € inc VAT

Accessories

Product Support

Drivers & Downloads

Frequently Asked Questions

Installation

When you install your rack equipment, it’s important to put the heaviest equipment on the bottom of the rack, first.  This provides a strong base and is especially important if you are installing a lot of equipment on a tall rack.  This also prevents the server rack from becoming top heavy and falling over.

If your equipment is long, heavy, unbalanced or otherwise difficult to handle, ask someone to help you install the equipment so you don’t injure yourself or damage the equipment.

Finally, when you tighten down your screws make sure you don’t strip or damage the screws.  This is especially important to be aware of when using electric tools which can generate more torque.

The patch panel will be mounted using cage nuts, so the first step is to install them. 

Once installed, the cage nuts can be used to mount our patch panel. 

To install your server rack equipment, fasten the mounting screws into the cage nuts. After you tighten your screws, check to make sure your rack equipment is securely installed.

If you have questions about installing equipment into a server rack, contact our technical support team for further assistance.