StarTech.com

M5 Rack Screws and M5 Cage Nuts - 20 Pack

Install your rack-mountable hardware securely with these high quality cabinet mounting screws and cage nuts

Product ID: CABSCRWM520

  • Rust-resistant nickel-plated finish
  • Includes 20 M5 cage nuts and 20 M5 x 12 mm screws
  • Square cage nut design for racks and cabinets with square holes
  • Hassle-free installation with cage nut installation tool included
26,99 € EUR exc VAT
32,39 € EUR inc VAT

Overview

This 20-pack of M5 rack screws and M5 cage nuts is convenient to have on hand for installing rack-mountable equipment, such as your server, network or audio/video equipment. Each pack includes a cage nut installation tool to ensure a fast and simple installation of each cage nut.

The cabinet mounting screws and cage nuts are also suitable for new server rack and cabinet setups - perfect for those times when you drop or misplace a nut or two. The bulk pack ensures that you have enough available when you need them.

The M5 mounting screws and the M5 nuts come in a nickel-plated finish to prevent rust.

The CABSCRWM520 is backed by a StarTech.com 2-year warranty.

Applications

Mount your standard rack-mountable equipment into a server rack or cabinet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Included Mounting Screws and Cage Nuts
Quantity per package 20
Thread Type(s) M5
Physical Characteristics
Color Silver
Product Length 12 mm [0.5 in]
Product Weight 178 g [6.3 oz]
Product Width 5 mm [0.2 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 20 - M5 screws
20 - M5 cage nuts
1 - cage nut installation tool

Certifications

Related Products

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS
50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

25,99 € exc VAT
31,19 € inc VAT
50 Pkg M6 Cage Nuts for Server Rack Cabinet
CABCAGENUTS6
50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

25,99 € exc VAT
31,19 € inc VAT
M5 Mounting Screws & Cage Nuts for Server Rack Cabinets
CABSCREWM62
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

101,99 € exc VAT
122,39 € inc VAT
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

58,99 € exc VAT
70,79 € inc VAT
50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS
50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

27,99 € exc VAT
33,59 € inc VAT
50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
37,19 € inc VAT
M6 Rack Screws and M6 Cage Nuts - 20 Pack
CABSCRWM620
M6 Rack Screws and M6 Cage Nuts - 20 Pack

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

28,99 € exc VAT
34,79 € inc VAT

Accessories

Product Support

Drivers & Downloads

Frequently Asked Questions

Installation

This video is about cage nuts and describes how to install and remove them, and how to identify if your product includes cage nuts.

You may have heard of cage nuts and wondered what they are and how they are used.  Today we are going to discuss cage nuts and show you some of their advantages and uses.

Cage nuts are used to mount IT equipment in server racks, such as the StarTech.com 4POSTRACK25U.  Server racks compatible with cage nuts can be easily identified by the square holes the cage nuts use. Cage nuts are great for protecting your equipment from stripped threads and allow for convenient mounting of your server rack equipment.

A cage nut houses a standard nut in a cage with a spring.  The cage has two wings that can be pinched together to allow the cage nut to be inserted into a square hole.  The wings are then released to hold the cage nut in place.  Cage nuts come in many sizes but M5 and M6 cage nuts are mainly used in IT environments.  M6 is a heavier, more robust cage nut that M5.

Let’s take a look at mounting a Cage Nut on a rail in the StarTech.com 4POSTRACK25U.

In some situations, you may be advised to use a slot screwdriver to help install cage nuts.  However, you will find it much easier to use a cage nut mounting tool.

To install a cage nut, use your tool to attach one of the wings from the cage nut.  Keep the pressure on the cage nut with your finger and then attach the other wing.  The cage nut is now ready for the mounting screw.

To uninstall a cage nut, use your tool to release the cage nut wing on one side and then the other side.

You can check to see if your StarTech.com product includes cage nuts by navigating to the StarTech.com website, searching for the product, and checking the Technical Specifications tab under the heading What’s in the Box.

StarTech.com also sells cage nuts and screws in both M5 and M6 sizes which can be seen by navigating to Server Rack Accessories and the section Mounting Screws and Cage Nuts.

When you install your rack equipment, it’s important to put the heaviest equipment on the bottom of the rack, first.  This provides a strong base and is especially important if you are installing a lot of equipment on a tall rack.  This also prevents the server rack from becoming top heavy and falling over.

If your equipment is long, heavy, unbalanced or otherwise difficult to handle, ask someone to help you install the equipment so you don’t injure yourself or damage the equipment.

Finally, when you tighten down your screws make sure you don’t strip or damage the screws.  This is especially important to be aware of when using electric tools which can generate more torque.

The patch panel will be mounted using cage nuts, so the first step is to install them. 

Once installed, the cage nuts can be used to mount our patch panel. 

To install your server rack equipment, fasten the mounting screws into the cage nuts. After you tighten your screws, check to make sure your rack equipment is securely installed.

If you have questions about installing equipment into a server rack, contact our technical support team for further assistance.