StarTech.com

M6 Rack Screws and M6 Cage Nuts - 20 Pack

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

Product ID: CABSCRWM620

  • Rust-resistant nickel-plated finish
  • Includes 20 M6 cage nuts and 20 M6 x 12 mm screws
  • Square cage nut design for racks and cabinets with square holes
  • Hassle-free installation with cage nut installation tool included
28,99 € EUR exc VAT
34,79 € EUR inc VAT

Overview

This 20-pack of M6 rack screws and M6 cage nuts is convenient to have on hand for installing rack-mountable equipment, such as your server, network or audio/video equipment. Each pack includes a cage nut installation tool to ensure a fast and simple installation of each cage nut.

The cabinet mounting screws and cage nuts are also suitable for new server rack and cabinet setups - perfect for those times when you drop or misplace a nut or two. The bulk pack ensures that you have enough available when you need them.

The M6 mounting screws and the M6 nuts come in a nickel-plated finish to prevent rust.

The CABSCRWM620 is backed by a StarTech.com 2-year warranty.

Applications

Mount your standard rack-mountable equipment into a server rack or cabinet

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Included Mounting Screws and Cage Nuts
Quantity per package 20
Thread Type(s) M6
Physical Characteristics
Color Silver
Product Height 22 mm [0.9 in]
Product Length 12 mm [0.5 in]
Product Weight 206.4 g [7.3 oz]
Product Width 5 mm [0.2 in]
Packaging Information
Shipping (Package) Weight 211.1 g [7.5 oz]
What's in the Box
Included in Package 20 - M6 screws
20 - M6 cage nuts
1 - cage nut installation tool

Certifications

Related Products

50 Pkg M5 Cage Nuts for Server Rack Cabinets
CABCAGENUTS
50 Pkg M5 Cage Nuts for Server Rack Cabinets

Mount server, telecom and A/V equipment with these high quality nuts

25,99 € exc VAT
31,19 € inc VAT
50 Pkg M6 Cage Nuts for Server Rack Cabinet
CABCAGENUTS6
50 Pkg M6 Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality cage nuts

25,99 € exc VAT
31,19 € inc VAT
M5 Mounting Screws & Cage Nuts for Server Rack Cabinets
CABSCREWM62
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws and nuts

101,99 € exc VAT
122,39 € inc VAT
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
CABSCREWM6
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality mounting screws and nuts

58,99 € exc VAT
70,79 € inc VAT
50 Pkg M5 Mounting Screws for Server Rack Cabinet
CABSCREWS
50 Pkg M5 Mounting Screws for Server Rack Cabinet

Mount server, telecom and A/V equipment with these high quality screws

27,99 € exc VAT
33,59 € inc VAT
50 Pkg M6 Mounting Screws for Server Rack Cabinet
CABSCREWSM6
50 Pkg M6 Mounting Screws for Server Rack Cabinet

Install your rack-mountable hardware securely with these high quality screws

30,99 € exc VAT
37,19 € inc VAT
M5 Rack Screws and M5 Cage Nuts - 20 Pack
CABSCRWM520
M5 Rack Screws and M5 Cage Nuts - 20 Pack

Install your rack-mountable hardware securely with these high quality cabinet mounting screws and cage nuts

26,99 € exc VAT
32,39 € inc VAT

Accessories