StarTech.com

M6 x 12mm - Screws and Cage Nuts - 100 Pack, Black

These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet

Product ID: CABSCREWM62B

  • All-black steel construction
  • Square cage nut design for racks and cabinets with square holes
  • TAA compliant for GSA Schedule purchases
  • Hassle-free installation with cage nut installation tool included
105,99 € EUR exc VAT
127,19 € EUR inc VAT

Overview

This 100-pack of M6 mounting screws and cage nuts is convenient to have on hand for installing rack-mountable equipment, such as your server, network or audio/video equipment. Each pack includes a cage nut installation tool to ensure a fast and simple installation of each cage nut. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

They are also suitable for new server rack and cabinet setups - perfect for those times when you drop or misplace a nut or two. The bulk package ensures that you have enough available for all your installation needs, when you need them.

Both the server rack screws and the nuts come in an all-black finish for a seamless look.

The CABSCREWM62B is backed by a StarTech.com 2-year warranty.

Applications

Mounting your standard rack-mountable equipment into a server rack or cabinet

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Mounting Screws and Cage Nuts
Quantity per package 100
Thread Type(s) M6
Physical Characteristics
Color Black
Product Length 12 mm [0.5 in]
Product Weight 1 kg [2.2 lb]
Product Width 6 mm [0.2 in]
Packaging Information
Shipping (Package) Weight 1 kg [2.2 lb]
What's in the Box
Included in Package 100 - M6 screws
1 - cage nut installation tool
100 - M6 cage nuts

Certifications

Related Products

M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black
CABSCREWM6B
M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black

These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet

56,99 € exc VAT
68,39 € inc VAT
M6 Cage Nuts - 100 Pack, Black
CABCAGENT62B
M6 Cage Nuts - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

46,99 € exc VAT
56,39 € inc VAT
M6 Cage Nuts - 100 Pack
CABCAGENTS62
M6 Cage Nuts - 100 Pack

Install your rack-mountable hardware securely with these high-quality cage nuts

46,99 € exc VAT
56,39 € inc VAT
M6 x 12mm - Mounting Screws - 100 Pack
CABSCREWSM62
M6 x 12mm - Mounting Screws - 100 Pack

Install your rack-mountable hardware securely with these high-quality screws

55,99 € exc VAT
67,19 € inc VAT
M6 x 12mm - Mounting Screws - 50 Pack, Black
CABSCREWSM6B
M6 x 12mm - Mounting Screws - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

30,99 € exc VAT
37,19 € inc VAT
M6 x 12mm - Mounting Screws - 100 Pack, Black
CABSCRWSM62B
M6 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

55,99 € exc VAT
67,19 € inc VAT

Accessories