StarTech.com

M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black

These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet

Product ID: CABSCREWM6B

  • All-black steel construction
  • Square cage nut design for racks and cabinets with square holes
  • TAA compliant for GSA Schedule purchases
  • Hassle-free installation with cage nut installation tool included
56,99 € EUR exc VAT
68,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Mounting Screws and Cage Nuts
Quantity per package 50
Thread Type(s) M6
Physical Characteristics
Color Black
Product Length 12 mm [0.5 in]
Product Width 6 mm [0.2 in]
Weight of Product 502.8 g [17.7 oz]
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 507.3 g [17.9 oz]
What's in the Box
Included in Package 50 - M6 screws
1 - cage nut installation tool
50 - M6 cage nuts

Certifications

Related Products

M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black
CABSCREWM6B
M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black

These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet

56,99 € exc VAT
68,39 € inc VAT
M6 Cage Nuts - 100 Pack, Black
CABCAGENT62B
M6 Cage Nuts - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

46,99 € exc VAT
56,39 € inc VAT
M6 Cage Nuts - 100 Pack
CABCAGENTS62
M6 Cage Nuts - 100 Pack

Install your rack-mountable hardware securely with these high-quality cage nuts

46,99 € exc VAT
56,39 € inc VAT
M6 x 12mm - Mounting Screws - 100 Pack
CABSCREWSM62
M6 x 12mm - Mounting Screws - 100 Pack

Install your rack-mountable hardware securely with these high-quality screws

55,99 € exc VAT
67,19 € inc VAT
M6 x 12mm - Mounting Screws - 50 Pack, Black
CABSCREWSM6B
M6 x 12mm - Mounting Screws - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

30,99 € exc VAT
37,19 € inc VAT
M6 x 12mm - Mounting Screws - 100 Pack, Black
CABSCRWSM62B
M6 x 12mm - Mounting Screws - 100 Pack, Black

Install your rack-mountable hardware securely with these high-quality screws

55,99 € exc VAT
67,19 € inc VAT

Accessories