StarTech.com

M6 Cage Nuts - 50 Pack, Black

Install your rack-mountable hardware securely with these high-quality cage nuts

Product ID: CABCAGENUT6B

  • All-black steel construction
  • Fifty M6 cage nuts included
  • TAA compliant for GSA Schedule purchases
  • Hassle-free installation with cage nut installation tool included
48,99 € EUR exc VAT
58,79 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

This 50-pack of M6 cage nuts is convenient to have on hand for installing rack-mountable equipment, such as your server, network or audio/video equipment. Each pack includes a cage nut installation tool to ensure a fast and simple installation of each cage nut. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

The bulk pack is also suitable for new server rack and cabinet setups - perfect for those times when you drop or misplace a nut or two. The bulk package ensures that you have enough cage nuts available for all of your installations, when you need them.

The server rack cage nuts come in an all-black finish for a seamless look.

The CABCAGENUT6B is backed by a StarTech.com 2-year warranty.

Applications

Mount your standard rack-mountable equipment into a server rack or cabinet

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Included Cage Nuts
Quantity per package 50
Thread Type(s) M6
Physical Characteristics
Product Height 1 mm [0 in]
Product Length 1 mm [0 in]
Product Weight 210 g [7.4 oz]
Product Width 1 mm [0 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 50 - M6 cage nuts
1 - cage nut installation tool

Certifications

Accessories

Product Support

Drivers & Downloads

Frequently Asked Questions

Installation

This video is about cage nuts and describes how to install and remove them, and how to identify if your product includes cage nuts.

You may have heard of cage nuts and wondered what they are and how they are used.  Today we are going to discuss cage nuts and show you some of their advantages and uses.

Cage nuts are used to mount IT equipment in server racks, such as the StarTech.com 4POSTRACK25U.  Server racks compatible with cage nuts can be easily identified by the square holes the cage nuts use. Cage nuts are great for protecting your equipment from stripped threads and allow for convenient mounting of your server rack equipment.

A cage nut houses a standard nut in a cage with a spring.  The cage has two wings that can be pinched together to allow the cage nut to be inserted into a square hole.  The wings are then released to hold the cage nut in place.  Cage nuts come in many sizes but M5 and M6 cage nuts are mainly used in IT environments.  M6 is a heavier, more robust cage nut that M5.

Let’s take a look at mounting a Cage Nut on a rail in the StarTech.com 4POSTRACK25U.

In some situations, you may be advised to use a slot screwdriver to help install cage nuts.  However, you will find it much easier to use a cage nut mounting tool.

To install a cage nut, use your tool to attach one of the wings from the cage nut.  Keep the pressure on the cage nut with your finger and then attach the other wing.  The cage nut is now ready for the mounting screw.

To uninstall a cage nut, use your tool to release the cage nut wing on one side and then the other side.

You can check to see if your StarTech.com product includes cage nuts by navigating to the StarTech.com website, searching for the product, and checking the Technical Specifications tab under the heading What’s in the Box.

StarTech.com also sells cage nuts and screws in both M5 and M6 sizes which can be seen by navigating to Server Rack Accessories and the section Mounting Screws and Cage Nuts.

When you install your rack equipment, it’s important to put the heaviest equipment on the bottom of the rack, first.  This provides a strong base and is especially important if you are installing a lot of equipment on a tall rack.  This also prevents the server rack from becoming top heavy and falling over.

If your equipment is long, heavy, unbalanced or otherwise difficult to handle, ask someone to help you install the equipment so you don’t injure yourself or damage the equipment.

Finally, when you tighten down your screws make sure you don’t strip or damage the screws.  This is especially important to be aware of when using electric tools which can generate more torque.

The patch panel will be mounted using cage nuts, so the first step is to install them. 

Once installed, the cage nuts can be used to mount our patch panel. 

To install your server rack equipment, fasten the mounting screws into the cage nuts. After you tighten your screws, check to make sure your rack equipment is securely installed.

If you have questions about installing equipment into a server rack, contact our technical support team for further assistance.