StarTech.com

1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

Product ID: CABSHELF1U

  • Fits all standard 19" server racks
  • Holds up to 15kg (33lbs)
  • TAA compliant for GSA Schedule purchases
View More
  • SPCC 1.6mm Cold-rolled steel construction
  • Front mount design
39,99 € EUR exc VAT
47,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Solid
Cable Management No
Frame Type Steel
Mounting Options Front Mount (Front Only)
U Height 1U
Performance
Weight Capacity (Stationary) 15 kg [33.2 lb]
Physical Characteristics
Color Black
Product Height 45 mm [1.8 in]
Product Length 178 mm [7 in]
Product Width 443 mm [17.4 in]
Weight of Product 1.2 kg [2.7 lb]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 50 cm [19.7 in]
Package Width 19.5 cm [7.7 in]
Shipping (Package) Weight 1.5 kg [3.3 lb]
What's in the Box
Included in Package 1 - 1U Fixed Rack Shelf
4 - M6 Screws
4 - M6 Cage Nuts

Certifications

Related Products

Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
57,59 € inc VAT
2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg
UNISLDSHF19
2U Adjustable Mounting Depth Vented Sliding Rack Mount Shelf – 50lbs / 22.7kg

Increase peripheral and equipment accessibility with this vented sliding cabinet shelf

158,99 € exc VAT
190,79 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF
1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

139,99 € exc VAT
167,99 € inc VAT
22in Black Deep Sliding Server Rack Cabinet Shelf
SLIDESHELFD
22in Black Deep Sliding Server Rack Cabinet Shelf

Add a sturdy, sliding shelf for easy peripheral and equipment access in your server rack or cabinet

145,99 € exc VAT
175,19 € inc VAT

Accessories