StarTech.com

1U Rack Shelf - 10 in. Deep

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

Product ID: CABSHELF1U10

  • Ensure your equipment or tools are secure with heavy-duty steel construction
  • Save space in your office or server room by placing non-rackmount IT or AV equipment on your rack
  • Hassle-free compatibility with EIA-310 compliance
View More
  • Installs into 1U of rack space
  • 10 in. shelf
  • EIA-310 compliant
35,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Solid
Cable Management No
Frame Type Steel
Industry Standards EIA/ECA-310-E
U Height 1U
Performance
Weight Capacity (Stationary) 20 kg [44.2 lb]
Special Notes / Requirements
Note Includes 4x C-cup washers
Physical Characteristics
Color Black
Internal Width 436 mm [17.2 in]
Material Steel
Product Height 4.3 cm [1.7 in]
Product Length 25 cm [9.8 in]
Product Width 44 cm [17.3 in]
Weight of Product 2 kg [4.4 lb]
Packaging Information
Package Height 58 mm [2.3 in]
Package Length 50.3 cm [19.8 in]
Package Width 28.6 cm [11.3 in]
Shipping (Package) Weight 2.5 kg [5.4 lb]
What's in the Box
Included in Package 1 - 1U Fixed Shelf
4 - M6 Cage Nuts
4 - M6 Screws

Certifications

Related Products

1U Vented Server Rack Cabinet Shelf - 16in Deep Fixed Cantilever Tray - Rackmount Shelf for 19
50,99 € exc VAT
61,19 € inc VAT
Vented 1U Rack Shelf - 7 in. Deep
CABSHELF1U7V
Vented 1U Rack Shelf - 7 in. Deep

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

32,99 € exc VAT
39,59 € inc VAT
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg
CABSHELF22
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg

Add a sturdy, 22in depth fixed shelf into almost any server rack or cabinet

57,99 € exc VAT
69,59 € inc VAT
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep
CABSHELFHD
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep

Add a high-capacity fixed shelf into almost any server rack or cabinet

77,99 € exc VAT
93,59 € inc VAT
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
133,19 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

140,99 € exc VAT
169,19 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
57,59 € inc VAT
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg
CABSHELF1U
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

39,99 € exc VAT
47,99 € inc VAT
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELFV
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

45,99 € exc VAT
55,19 € inc VAT

Accessories