StarTech.com

Vented 1U Rack Shelf - 7 in. Deep

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

Product ID: CABSHELF1U7V

  • Improve airflow in your cabinet or rack with a vented shelf
  • Ensure your equipment or tools are secure with heavy-duty steel construction
  • Save space in your office or server room by placing non-rackmount IT or AV equipment on your rack
View More
  • Hassle-free compatibility with EIA-310 compliance
  • Installs into 1U of rack space
  • 7 in. shelf
  • EIA-310 compliant
32,99 € EUR exc VAT
39,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Vented
Cable Management No
Frame Type Steel
Industry Standards EIA/ECA-310-E
U Height 1U
Performance
Weight Capacity (Stationary) 20 kg [44.2 lb]
Special Notes / Requirements
Note Includes 4x C-cup washers
Physical Characteristics
Color Black
Internal Width 435 mm [17.1 in]
Material Steel
Product Height 4.4 cm [1.7 in]
Product Length 17.5 cm [6.9 in]
Product Width 44 cm [17.3 in]
Weight of Product 1.4 kg [3 lb]
Packaging Information
Package Height 57 mm [2.2 in]
Package Length 50 cm [19.7 in]
Package Width 21 cm [8.3 in]
Shipping (Package) Weight 1.8 kg [3.9 lb]
What's in the Box
Included in Package 1 - 1U Fixed Shelf
4 - M6 Cage Nuts
4 - M6 Screws

Certifications

Related Products

1U Rack Shelf - 10 in. Deep
CABSHELF1U10
1U Rack Shelf - 10 in. Deep

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

35,99 € exc VAT
43,19 € inc VAT
Vented 1U Rack Shelf - 16 in. Deep
CABSHELF116V
Vented 1U Rack Shelf - 16 in. Deep

Add a sturdy, 1U server rack shelf into almost any rack or cabinet

50,99 € exc VAT
61,19 € inc VAT
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg
CABSHELF22
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg

Add a sturdy, 22in depth fixed shelf into almost any server rack or cabinet

57,99 € exc VAT
69,59 € inc VAT
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep
CABSHELFHD
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep

Add a high-capacity fixed shelf into almost any server rack or cabinet

77,99 € exc VAT
93,59 € inc VAT
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
133,19 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

140,99 € exc VAT
169,19 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
57,59 € inc VAT
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg
CABSHELF1U
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

39,99 € exc VAT
47,99 € inc VAT
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELFV
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

45,99 € exc VAT
55,19 € inc VAT

Accessories