StarTech.com

2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

Product ID: CABSHELFV

  • 2U Vented Rackmount Shelf
  • Fits all standard 19" server racks
  • TAA compliant for GSA Schedule purchases
View More
  • Holds up to 22kg (50lbs)
  • SPCC 1.6mm Cold-rolled steel construction
  • Front mount design
45,99 € EUR exc VAT
55,19 € EUR inc VAT

Overview

The CABSHELFV 2U 16in Depth Universal Vented Rack Mount Shelf lets you add a compact, 2U shelf to virtually any standard 19-inch server rack or cabinet with front mount options. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Our vented rack shelves improve air flow and help to lower temperatures in the rack. Constructed using SPCC commercial grade cold-rolled steel, this durable fixed rack shelf can hold up to 22kg (50lbs) of equipment - a perfect solution for storing small, non-rackmount equipment, tools, peripherals or accessories in your rack to keep them readily accessible.

Backed by a StarTech.com Lifetime warranty.

The StarTech.com Advantage

  • Vented server rack shelf improves air flow and helps lower temperatures in the cabinet
  • Universal 19" rack design makes it simple to add a storage shelf to almost any rack or cabinet
  • Durable steel construction holds up to even the harshest industrial environments

Applications

Supply additional storage space for mission critical hardware and non-rack mount equipment

For use with all 19" wide Server Racks and Cabinets

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Management No
Frame Type Steel
Mounting Options Front Mount (Front Only)
U Height 2U
Performance
Weight Capacity (Stationary) 22.6 kg [50 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Product Weight 2.6 kg [5.7 lb]
Rail Thickness 1.6 mm [0.1 in]
Packaging Information
Shipping (Package) Weight 3.4 kg [7.5 lb]
What's in the Box
Included in Package 1 - 2U Fixed Rack Shelf
4 - M5 Screws
4 - M5 Cage Nuts
1 - Instruction Manual

Certifications

Related Products

2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg
CABSHELF22
2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg

Add a sturdy, 22in depth fixed shelf into almost any server rack or cabinet

57,99 € exc VAT
69,59 € inc VAT
2U 22in Vented Rack Mount Shelf – Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELF22V
2U 22in Vented Rack Mount Shelf – Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, 22in depth vented shelf into almost any server rack or cabinet

68,99 € exc VAT
82,79 € inc VAT
2U Rack Mount Cantilever Shelf - Heavy Duty Fixed Server Rack Cabinet Shelf - 125lbs / 56kg
CABSHELFHD
2U Rack Mount Cantilever Shelf - Heavy Duty Fixed Server Rack Cabinet Shelf - 125lbs / 56kg

Add a high-capacity fixed shelf into almost any server rack or cabinet

77,99 € exc VAT
93,59 € inc VAT
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
133,19 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

140,99 € exc VAT
169,19 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
57,59 € inc VAT
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg
CABSHELF1U
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

39,99 € exc VAT
47,99 € inc VAT

Accessories