StarTech.com

2U 22in Depth Fixed Rack Mount Shelf - 50lbs / 22kg

Add a sturdy, 22in depth fixed shelf into almost any server rack or cabinet

Product ID: CABSHELF22

  • 2U Fixed Rackmount Shelf
  • Fits all standard 19" server racks
  • TAA compliant for GSA Schedule purchases
View More
  • Holds up to 22kg (50lbs)
  • SPCC 1.6mm Cold-rolled steel construction
  • Front mount design
57,99 € EUR exc VAT
69,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Solid
Cable Management No
Frame Type Steel
Mounting Options Front Mount (Front Only)
U Height 2U
Performance
Weight Capacity (Stationary) 22.6 kg [50 lb]
Physical Characteristics
Color Black
Material Steel
Product Height 88 mm [3.5 in]
Product Length 558.8 mm [22 in]
Product Width 465 mm [18.3 in]
Rail Thickness 1.6 mm [0.1 in]
Weight of Product 3.7 kg [8.2 lb]
Packaging Information
Package Height 11 cm [4.3 in]
Package Length 58.5 cm [23 in]
Package Width 56.6 cm [22.3 in]
Shipping (Package) Weight 4.8 kg [10.7 lb]
What's in the Box
Included in Package 1 - 2U rack shelf
4 - M5 screws
4 - M5 cage nuts
1 - instruction manual

Certifications

Related Products

2U 22in Vented Rack Mount Shelf – Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELF22V
2U 22in Vented Rack Mount Shelf – Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, 22in depth vented shelf into almost any server rack or cabinet

68,99 € exc VAT
82,79 € inc VAT
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep
CABSHELFHD
‌2U Rack Mount Cantilever Shelf - 125lbs / 56kg - 18 in. Deep

Add a high-capacity fixed shelf into almost any server rack or cabinet

77,99 € exc VAT
93,59 € inc VAT
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD
1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
133,19 € inc VAT
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV
1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

140,99 € exc VAT
169,19 € inc VAT
Black Standard Universal Server Rack Cabinet Shelf
CABSHELF
Black Standard Universal Server Rack Cabinet Shelf

Add a sturdy, fixed shelf into almost any server rack or cabinet

47,99 € exc VAT
57,59 € inc VAT
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg
CABSHELF1U
1U 7in Depth Universal Fixed Rack Mount Shelf – 33lbs / 15kg

Add a 1U Compact Storage Shelf to any Standard 19" Server Rack or Cabinet

39,99 € exc VAT
47,99 € inc VAT
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg
CABSHELFV
2U 16in Universal Vented Rack Mount Cantilever Shelf - Fixed Server Rack Cabinet Shelf - 50lbs / 22kg

Add a sturdy, vented shelf into almost any server rack or cabinet

45,99 € exc VAT
55,19 € inc VAT

Accessories