Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 125lbs / 56.7kg

Product ID: UNISLDSHF19M

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

Features
  • Supports up to 125lbs (56.7kg)

  • Adjustable mounting depth from 27.7in (702.2mm) to 31.6in (802.2mm)

  • TAA compliant for GSA Schedule purchases

More Features . . .
  • Includes a reversible cable management arm

  • Vented shelf for increased airflow

  • Sliding rails with locks to prevent the shelf from sliding out too far

  • Sturdy, 2mm cold-rolled steel construction

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
263,99 € EUR exc VAT
316,79 € inc VAT

ID: UNISLDSHF19M

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The UNISLDSHF19M Adjustable Sliding Rack Shelf lets you add a vented, sliding shelf with cable management into virtually any 4-post server rack or cabinet. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

The adjustable mounting depth design allows the shelf to be installed easily into server cabinets with mounting depths from 27.7in (702.2mm) to 31.6in (802.2mm). The sliding rails also offer a locking mechanism to stop the shelf from sliding out too far, or sliding back into the rack before maintenance is complete.

Offering a weight capacity of up to 125 lbs (56.7 kg), this sliding rack shelf features a ventilated, cold-rolled steel construction for increased airflow and durability in your server room or wiring closet installations.

For ease in routing cables neatly through your rack, we've included a reversible cable management arm that can be attached to the back of the shelf, plus an adjustable bezel to keep your equipment where you want it on the shelf.

Backed by a StarTech.com 2-year warranty.

The StarTech.com Advantage
  • Access equipment on the shelf easily with the simple sliding and locking mechanism
  • Mount into virtually any standard 4-post rack with adjustable mounting depth rails
  • Route cables neatly through your rack with the included cable management arm
Common Customer Questions

View FAQs...

Applications
  • Supply additional storage space for hardware or non-rackmount equipment and peripherals
  • Install into virtually any standard 4-post rack or cabinet
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Cable Management Yes
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front and Rear)
U Height 2U
Performance
Weight Capacity (Stationary) 56.7 kg [125.3 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
External Depth 609.6 mm [24 in]
External Height 85.2 mm [3.4 in]
External Width 483 mm [19 in]
Maximum Mounting Depth 802.2 mm [31.6 in]
Minimum Mounting Depth 702.2 mm [27.6 in]
Rail Thickness 2 mm [0.1 in]
Packaging Information
Shipping (Package) Weight 9.9 kg [21.8 lb]
What's in the Box
Included in Package 1 - Shelf Assembly
2 - Ear Hook and Slide Assembly (Left / Right)
2 - Ear Hook Bracket (Left / Right)
1 - Cable Management Assembly
1 - Instruction Manual
2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 50lbs / 22.7kg
UNISLDSHF192

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 50lbs / 22.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

239,99 € exc VAT
287,99 € inc VAT

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 200lbs / 90.7kg
UNISLDSHF19H

2U Vented Sliding Rack Shelf w/ Cable Management Arm & Adjustable Mounting Depth - 200lbs / 90.7kg

Add a vented, sliding shelf with integrated cable management into virtually any server rack or cabinet

342,99 € exc VAT
411,59 € inc VAT

1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg
ADJSHELFHDV

1U Adjustable Mounting Depth Vented Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 250lbs / 113kg

Add a high capacity, adjustable depth vented shelf into almost any server rack or cabinet

132,99 € exc VAT
159,59 € inc VAT

1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg
ADJSHELFHD

1U Adjustable Mounting Depth Rack Mount Shelf - Heavy Duty Fixed Rack Shelf - 175lbs / 80kg

Add a high capacity, adjustable depth fixed shelf into almost any server rack or cabinet

110,99 € exc VAT
133,19 € inc VAT

1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg
ADJSHELF

1U Adjustable Mounting Depth Vented Rack Mount Shelf - 175lbs / 80kg

Add a sturdy, adjustable depth shelf into almost any server rack or cabinet

131,99 € exc VAT
158,39 € inc VAT

* Product appearance and specifications are subject to change without notice.