StarTech.com

4U Black Steel Storage Drawer for 19in Racks and Cabinets

Add a rugged 4U storage drawer to any standard 19in server rack or cabinet

Product ID: 4UDRAWER

  • Heavy duty steel construction
  • 55 lbs. (25kg) weight capacity
  • TAA compliant for GSA Schedule purchases
  • Ships fully assembled
View More
  • Mountable in any standard 19” rack or cabinet
  • Compact Design
192,99 € EUR exc VAT
231,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Airflow Rate Solid
Cable Management No
U Height 4U
Performance
Weight Capacity (Stationary) 25 kg [55.3 lb]
Physical Characteristics
Color Black
Internal Depth 352 mm [13.9 in]
Internal Height 146 mm [5.7 in]
Internal Width 402 mm [15.8 in]
Product Height 14.6 cm [5.7 in]
Product Length 40.2 cm [15.8 in]
Product Width 35.2 cm [13.9 in]
Weight of Product 8.8 kg [19.5 lb]
Packaging Information
Package Height 20.9 cm [8.2 in]
Package Length 52.8 cm [20.8 in]
Package Width 44.6 cm [17.6 in]
Shipping (Package) Weight 9.8 kg [21.5 lb]
What's in the Box
Included in Package 1 - 4U Storage Drawer
4 - Nuts and Screws

Certifications