StarTech.com
New

13 in Laptop Privacy Screen - 16:10 Aspect Ratio - Magnetic - For MacBooks

Laptop Privacy Filter | Blue Light Reduction | Matte or Glossy | 2-Year Warranty

Product ID: PRIVSCNMAC13

  • Easy to install and remove with convenient magnetic strip and no adhesives or tape needed
  • 25% blue light reduction to reduce digital eye strain
  • Ideal for crowded public areas with a 30+/- degree privacy viewing angle
View More
  • Pick between glossy or matte finishes to reduce glare and fingerprints
  • TAA compliant for GSA Schedule purchases
79,99 € EUR exc VAT
95,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Mounting Options Front Mount
Performance
Fits Curved Display No
Fits UltraWide Displays No
Maximum Display Size 13"
Minimum Display Size 13"
Physical Characteristics
Color Transparent
Material Plastic
Product Height 10.000
Product Length 19.3 cm [7.6 in]
Product Width 297.000
Weight of Product 37.000
Packaging Information
Package Height 3 mm [0.1 in]
Package Length 384 mm [15.1 in]
Package Width 259 mm [10.2 in]
Shipping (Package) Weight 197 g [7 oz]
What's in the Box
Included in Package 1 - Privacy Screen
1 - Wiping Cloth
1 - L Folder

Certifications

Related Products

15 in Laptop Privacy Screen - Universal - 16:9 Aspect Ratio - Magnetic
New
PRIVSCNLT15
15 in Laptop Privacy Screen - Universal - 16:9 Aspect Ratio - Magnetic

Notebook Privacy Filter| Blue Light Reduction | Matte or Glossy | 2-Year Warranty

77,99 € exc VAT
93,59 € inc VAT
13 in Laptop Privacy Screen - 16:10 Aspect Ratio - Magnetic - For MacBooks
New
PRIVSCNMAC13
13 in Laptop Privacy Screen - 16:10 Aspect Ratio - Magnetic - For MacBooks

Laptop Privacy Filter | Blue Light Reduction | Matte or Glossy | 2-Year Warranty

79,99 € exc VAT
95,99 € inc VAT