StarTech.com
New

15 in Laptop Privacy Screen - Universal - 16:9 Aspect Ratio - Magnetic

Notebook Privacy Filter| Blue Light Reduction | Matte or Glossy | 2-Year Warranty

Product ID: PRIVSCNLT15

  • Easy to install and remove with convenient magnetic strips
  • Ideal for crowded public areas with a 30+/- degree privacy viewing angle
  • 25% blue light reduction to reduce digital eye strain
View More
  • Gives screens an added layer of durable protection from dust and scratches
  • TAA compliant for GSA Schedule purchases
77,99 € EUR exc VAT
93,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Transparent
Material Plastic
Product Height 1 cm [0.4 in]
Product Length 21.3 cm [8.4 in]
Product Width 35.5 cm [14 in]
Weight of Product 52 g [1.8 oz]
Packaging Information
Package Height 3 cm [1.2 in]
Package Length 38.3 cm [15.1 in]
Package Width 25.9 cm [10.2 in]
Shipping (Package) Weight 214 g [7.6 oz]
What's in the Box
Included in Package 1 - Privacy Screen
1 - Wiping Cloth
1 - Set of Metal Strips
1 - L Folder
1 - Quick-Start Guide

Certifications

Related Products

15 in Laptop Privacy Screen - 16:10 Aspect Ratio - For MacBooks
New
PRIVSCNMAC15
15 in Laptop Privacy Screen - 16:10 Aspect Ratio - For MacBooks

Laptop Privacy Filter | Blue Light Reduction | Magnetic | 2-Year Warranty

118,99 € exc VAT
142,79 € inc VAT
15 in Laptop Privacy Screen - 16:10 Aspect Ratio - For MacBooks
New
PRIVSCNMAC15
15 in Laptop Privacy Screen - 16:10 Aspect Ratio - For MacBooks

Laptop Privacy Filter | Blue Light Reduction | Magnetic | 2-Year Warranty

118,99 € exc VAT
142,79 € inc VAT