StarTech.com

Single-Monitor Desk Mount - Height Adjustable - Heavy-Duty Steel

VESA Monitor Mount | Desk/Grommet Mount | For up to 34" Monitors

Product ID: ARMPIVOTV2

  • Mount a VESA (75x75, 100x100) compatible display 12" to 34", flat screen, curved or ultrawide, with a max weight of 17.7 lb. (8 kg)
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 28.9"/73.4 cm)
  • Height adjustable up to 17.3" (440 mm) along the pole
View More
  • Attach your monitor easily, with the detachable VESA mount
  • Heavy-duty steel construction and easy installation with detachable VESA mount
77,99 € EUR exc VAT
93,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Cable Management Yes
Mounting Options Desk & Grommet Clamp
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 3.46 in. (10 - 88 mm)
Grommet Clamp: Table Thickness 0.39 - 2.95 in. (10 - 75 mm)
Grommet Mount Hole Size: 0.41 - 1.96 in. (10.5 - 50 mm)
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Tilt + 45° / - 45°
Fits Curved Display Yes
Fits UltraWide Displays Yes
Height Adjustment Yes
Maximum Arm Extension 88 mm [3.5 in]
Maximum Display Size 34"
Maximum Height 443 mm [17.4 in]
Minimum Display Size 13"
Swivel / Pivot 180°
Weight Capacity (Per Display) 8 kg [17.7 lb]
Special Notes / Requirements
Note This mount supports monitors up to 34”, including flat screen, curved and ultrawide displays, with a max weight of 17.7 lb. (8 kg). If you choose to use an ultrawide display in portrait position, the mount supports ultrawide displays with a max width of 28" (71 cm).
Physical Characteristics
Color Black
Material Steel and Plastic
Product Height 14.8 cm [5.8 in]
Product Length 11.4 cm [4.5 in]
Product Width 54.8 cm [21.6 in]
Weight of Product 2.4 kg [5.2 lb]
Packaging Information
Package Height 11.2 cm [4.4 in]
Package Length 12.8 cm [5 in]
Package Width 49.3 cm [19.4 in]
Shipping (Package) Weight 3.1 kg [6.8 lb]
What's in the Box
Included in Package 1 - VESA monitor mount
1 - VESA pole clamp
1 - pole
3 - pole screws
1 - desk clamp
1 - grommet plate
1 - grommet collar
1 - cable-management clip
5 - rubber pads
1 - thumbscrew
1 - 4 mm hex key
1 - 6 mm hex key
4 - M4x12 mm screws
4 - M4x16 mm screws
4 - M5x12 mm screws
4 - M5x16 mm screws
4 - spacers
4 - washers
1 - instruction manual

Certifications

Accessories