StarTech.com

Wall-Mount Monitor Arm - 10.2” (26 cm) Swivel Arm - Premium

Wall-Mount Monitor Arm | Aluminum| Tool-less| For up to 30" Monitors

Product ID: ARMWALLDS2

  • Wall-mount a single display up to 30" to save space and easily share your screen
  • Swivel arm extends 10.2" (26 cm) and features two swivel points for flexible viewing
  • Easy tool-less assembly with quick slide-and-click connections
View More
  • Adjust your viewing angle with +180°/-180° pan, +90°/-15°tilt, and rotation
  • Robust and stable aluminum design supports VESA mount displays (75x75, 100x100) with maximum weight of 30.9 lb. (14 kg)
165,99 € EUR exc VAT
199,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating No
Cable Management Yes
Mounting Options Wall-Mount
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Performance
Display Pan +180° / -180°
Display Rotation 360°
Display Tilt +90° / -15°
Height Adjustment No
Maximum Arm Extension 260 mm [10.2 in]
Maximum Display Size 30in
Minimum Display Size 13"
Swivel / Pivot +180°/-180° at the wall
360° at the elbow
Weight Capacity (Per Display) 14 kg [30.9 lb]
Physical Characteristics
Color Silver
Enclosure Type Aluminum
Product Height 330 mm [13 in]
Product Length 176 mm [6.9 in]
Product Width 136 mm [5.4 in]
Weight of Product 1200 g [42.4 oz]
Packaging Information
Package Height 100 mm [3.9 in]
Package Length 340 mm [13.4 in]
Package Width 188 mm [7.4 in]
Shipping (Package) Weight 1520 g [53.7 oz]
What's in the Box
Included in Package 1 - Wall Mount
1 - Swivel Arm
1 - Monitor Mount
1 - M3 Hex Key
4 - Thumb Screws
2 - Wall Plugs
2 - Mounting Screws
1 - User Manual

Certifications

Related Products

Wall-Mount Monitor Arm - 20.4” (52 cm) Dual-Swivel Arm - Premium
ARMWALLDSLP
Wall-Mount Monitor Arm - 20.4” (52 cm) Dual-Swivel Arm - Premium

Single-Display Wall Mount | Aluminum | Tool-less Assembly| For up to 30” Monitors

226,99 € exc VAT
272,39 € inc VAT