StarTech.com
New

Ergonomic Rocking Foot Rest with Cable Management

Under-Desk Footrest | Clamshell Design | Supports Single Row Power Bars

Product ID: FTRST2

  • Non-slip surface provides added control
  • Use the rocking function to improve circulation and comfort
  • Large platform design 16 in. x 12 in. (41 cm x 31 cm) fits a wide range of needs
  • Integrated cable management keeps your workstation neat and organized
65,99 € EUR exc VAT
79,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Performance
Display Tilt +30° / 0°
Height Adjustment No
Maximum Height 108.9 mm [4.3 in]
Physical Characteristics
Color Black
Product Height 100.000
Product Length 43 cm [16.9 in]
Product Width 350.000
Weight of Product 1500.000
Packaging Information
Package Height 115 mm [4.5 in]
Package Length 455 mm [17.9 in]
Package Width 370 mm [14.6 in]
Shipping (Package) Weight 1950 g [68.8 oz]
What's in the Box
Included in Package 1 - Footrest
2 - 20 x 40 mm Tape
1 - Quick-Start Guide

Certifications