StarTech.com

Sit-Stand Monitor Arm

Enjoy a more ergonomic workspace with this sit-stand desk mount

Product ID: ARMSTSCP1

  • Turn your desk into an ergonomic workstation with this sit-stand monitor arm, for one monitor up to 24"
  • The work surface has a height adjustment of up to 17.7” (450 mm)
  • Monitor mount has a separate height adjustment of up to 4.9" (124 mm) along the column
View More
  • Adjust your monitor for ideal viewing, with -90° to 90° swivel and -5° to 35° tilt
  • Viewing distance: 16.1" (408.7 mm)
  • Rotates 360° for landscape or portrait viewing
  • Built-in cable-management keeps your workstation well organized
  • The arm tucks away and the keyboard tray folds up to 90°, saving space when not in use
  • Clamp and grommet base options for flexible installation options, including space-limited areas such as desk corners or rear sides
  • 100x100 mm, 75x75 mm VESA mount compatible
  • TAA compliant
493,99 € EUR exc VAT
592,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Cable Management Yes
Mounting Options Desk & Grommet Clamp
VESA Hole Pattern(s) 100x100 mm
75x75 mm
Performance
Display Rotation 360°
Display Tilt +35° / -5°
Height Adjustment Yes
Maximum Display Size 24in
Mounting Surface Thickness Desk Clamp: Table Thickness 0.31 - 1.96 in. (8 - 50 mm)
Grommet Clamp: Table Thickness 0.31 - 1.96 in. (8 - 50 mm)
Table Hole for Grommet Mount: 0.33 - 2.55 in. (8.5 - 65 mm)
Swivel / Pivot +90° / -90°
Weight capacity of monitor arm 17.6 lb. (8 kg)
Weight capacity of keyboard tray with grommet mount: 5.6 lb. (2.5 kg)
Weight capacity of keyboard tray with desk clamp: 3.3 lb. (1.5 kg)
Physical Characteristics
Color Black
Enclosure Type Steel, Aluminum and Plastic
Product Height 1 m [3.3 ft]
Product Length 66.6 cm [26.2 in]
Product Width 1.1 m [3.8 ft]
Weight of Product 11.4 kg [25.2 lb]
Packaging Information
Package Height 21.4 cm [8.4 in]
Package Length 88.7 cm [34.9 in]
Package Width 40.2 cm [15.8 in]
Shipping (Package) Weight 12.4 kg [27.4 lb]
What's in the Box
Included in Package 1 - monitor arm
1 - column
1 - keyboard tray
1 - keyboard tray cap
1 - base
1 - VESA monitor mount
1 - plastic washer
1 - metal washer
1 - M8x20 mm screw
2 - M6x25 mm screws
4 - M6x12 mm screws
3 - M6x10 mm screws
1 - M6x8 mm screw
4 - M4x10 mm screws
4 - base screws
1 - 2.5 mm hex key
1 - 5 mm hex key
1 - 6 mm hex key
2 - adhesive strip
1 - socket driver
1 - base pad
1 - base plate
1 - M8x65 mm screw
1 - grommet plate
4 - clamp screws
1 - clamp L bracket
1 - clamp screw assembly
1 - instruction manual

Certifications

Related Products

Sit-Stand Dual-Monitor Arm
ARMSTSCP2
Sit-Stand Dual-Monitor Arm

Enjoy a more ergonomic workspace with this dual-monitor sit-stand desk mount

559,99 € exc VAT
671,99 € inc VAT
Sit-to-Stand Workstation
ARMSTS
Sit-to-Stand Workstation

Turn your desk into a sit-stand workspace with easy height adjustment, for increased comfort and productivity

350,99 € exc VAT
421,19 € inc VAT
Sit-Stand Desk Converter - With 35” Work Surface
ARMSTSL
Sit-Stand Desk Converter - With 35” Work Surface

Work in comfort and enhance productivity, by turning your desk into a spacious sit-stand workspace

539,99 € exc VAT
647,99 € inc VAT

Accessories