Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

High Speed HDMI Cable - Active Optical - 4K 60Hz - 30 m (100 ft.)

Create feature-rich HDMI connections, up to 30 m away with no signal loss

Product ID: HD2MM30MAO

  • Built-in, active amplifier circuitry
  • Fiber-optic and copper wire
  • EMI/RFI immunity ensures a reliable A/V signal in any environment
View More
  • Supports all HDMI 2.0 specifications
  • Supports resolutions up to 4K@60Hz
  • Provides connection distances up to 100 feet (30 meters)
  • Supports up to 18Gbps bandwidth
  • Supports HDR (High Dynamic Range) for expanded contrast ratio and color accuracy
  • Up to 32 audio channels with 1536Hz sampling rate
  • Supports 21:9 cinema aspect ratio
  • Delivers dual video streams to a single display
  • Supports 3D video
  • Delivers multi-stream audio to multiple users (up to 4)
  • Supports BT.2020 colorimetry
  • Supports Consumer Electronics Control (CEC) functions
  • Backward compatible with earlier versions of HDMI
$516.99 CAD
159+ In stock
In stock
CA: 20 | US: 139
159+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type Low Smoke Zero Halogen
Connector Plating Gold
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Audio Specifications Up to 32 audio channels with 1536Hz sampling rate
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Special Notes / Requirements
Note This cable features unidirectional architecture which requires that the cable is installed in the correct direction. Please refer to the "source" and "display" labels on the HDMI connectors, in order to ensure that the device and the HDMI source are connected properly.
Physical Characteristics
Cable Length 98.4 ft [30 m]
Cable OD 0.2 in [5 mm]
Color Black
Connector Style Straight
Product Height 0.4 in [1 cm]
Product Length 98.4 ft [30 m]
Product Width 0.8 in [20 mm]
Weight of Product 26.5 oz [750 g]
Packaging Information
Package Height 3 in [75 mm]
Package Length 10.6 in [27 cm]
Package Width 10.6 in [27 cm]
Shipping (Package) Weight 2.2 lb [1 kg]
What's in the Box
Included in Package 1 - HDMI cable

Certifications

Related Products

High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 10 m (30 ft.)
HD2MM10MA
High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 10 m (30 ft.)

Create feature-rich HDMI connections, up to 10 m away with no signal loss

$122.99
188+ In stock In stock
CA: 15 | US: 173
In stock Learn More
High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 15 m (50 ft.)
HD2MM15MA
High Speed HDMI Cable - CL2-rated - Active - 4K 60Hz - 15 m (50 ft.)

Create feature-rich HDMI connections, up to 15 m away with no signal loss

$166.99
25+ In stock In stock
CA: 22 | US: 3
In stock Learn More
High Speed HDMI Cable - Active Optical - 4K 60Hz - 30 m (100 ft.)

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.