Home Windows 8 Data Storage

Windows 8 Backup

Protect Data with Storage Add-Ons

Storage Dock

Use the Windows 8 File History feature, an existing hard drive and the products below to add back-up storage space and keep data safe.

Back-up faster by upgrading storage connectivity to USB 3.0 or SATA 3.0 using PCI and laptop cards.

← back

Windows 8
9 Results
2 Port SATA 6 Gbps PCI Express SATA Controller Card
PEXSAT32
2 Port SATA 6 Gbps PCI Express SATA Controller Card

Add two SATA 6Gbps ports for high speed access to large internal storage solutions

$ 30.864,00 exc VAT
$ 36.728,16 inc VAT
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

$ 29.604,00 exc VAT
$ 35.228,76 inc VAT
2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32
2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

$ 20.154,00 exc VAT
$ 23.983,26 inc VAT
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

$ 37.164,00 exc VAT
$ 44.225,16 inc VAT
2 Port SATA 6 Gbps PCI Express eSATA Controller Card
PEXESAT32
2 Port SATA 6 Gbps PCI Express eSATA Controller Card

Add Two eSATA 3.0 (6Gbps) Ports for High Speed Access to Large External Storage Solutions

$ 28.344,00 exc VAT
$ 33.729,36 inc VAT
2 Port PCI Express SATA 6 Gbps eSATA Controller Card - Dual Port PCIe SATA III Card - 2 Int/2 Ext
PEXESAT322I
2 Port PCI Express SATA 6 Gbps eSATA Controller Card - Dual Port PCIe SATA III Card - 2 Int/2 Ext

Add 2 external or internal SATA 6 Gbps ports to a computer, through a PCI Express slot

$ 34.014,00 exc VAT
$ 40.476,66 inc VAT
1x eSATA + 1x SATA 6 Gbps PCI Express SATA Controller Card Adapter
PEXSAT31E1
1x eSATA + 1x SATA 6 Gbps PCI Express SATA Controller Card Adapter

Add external and internal 6 Gbps SATA 3.0 ports for high speed storage access

$ 25.824,00 exc VAT
$ 30.730,56 inc VAT
2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F
2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

$ 37.164,00 exc VAT
$ 44.225,16 inc VAT
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock

Clone any combination of 2.5in or 3.5in IDE or SATA hard drives

$ 142.374,00 exc VAT
$ 169.425,06 inc VAT