Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

Desk Mount Dual Monitor Arm with USB & Audio - Slim Full Motion Adjustable Dual Monitor VESA Mount for up to 32" Displays - Ergonomic Articulating - C-Clamp/Grommet

Adjustable Dual Monitor Mount | Synced Height Adjustment | Easy-Grip Handle

Product ID: ARMSLIMDUAL2USB3

  • 32 INCH HEAVY DUTY MONITOR MOUNT: VESA 75x75/100x100mm compatible multi monitor mount supports two displays up to 32" (17.6 lb/8 kg) per screen w/ 2 USB 3.0 passthrough ports & 2 3.5mm audio/mic jacks
  • ONE-TOUCH ADJUSTMENT: Max height of 23.4" from the desk, the spring-assisted monitor arm with a sturdy handle offers toolless adjustable height range of 13" and can extend outwards up to 23" from base
  • WIDE RANGE OF MOTION: Articulating ergonomic arm increases comfort & productivity w/ individual monitor +/-10° tilt, +/-10° swivel, 360° rotating arm & sliding horizontal crossbar for screen alignment
View More
  • CONVENIENT CONNECTIVITY: Desk mount dual monitor arm incl. 2 USB-A 3.1 Gen 1 5Gbps & 2 3.5mm ports that extend your PC/laptop/computer/dock ports for connecting devices & has built-in cable management
  • EASY INSTALLATION: C-clamp or grommet mount to secure to desktop (10 mm-85 mm); detachable VESA plate w/ quick release clip makes mounting displays easy; tools incl. to adjust articulation tension
$206.99 USD
569+ In stock
In stock
US: 437 | CA: 132
569+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 3.35 in. (10 - 85 mm)
Grommet Clamp: Table Thickness 0.39 - 1.89 in. (10 - 48 mm)
Performance
Swivel / Pivot +/- 90° at the crossbar
+/- 180° at the shoulder
+/- 180° at the elbow
Physical Characteristics
Color Black
Construction Material Aluminum
Product Height 29.9 in [760 mm]
Product Length 28.5 in [725 mm]
Product Width 32.7 in [830 mm]
Weight of Product 257.7 oz [7300 g]
Packaging Information
Package Height 150.000
Package Length 895.000
Package Width 295.000
Shipping (Package) Weight 9000.000
What's in the Box
Included in Package 1 - Base Clamp Assembly
1 - Lower Arm
1 - Upper Arm
1 - Cross Bar
2 - VESA Mount
1 - Grab Handle
1 - Grommet Plate
1 - Base Plate
1 - Adhesive Foam Pad
1 - Cable Management Clip, Base
4 - Button Head Hex Screws
2 - Flat Head Hex Screws
1 - 3mm Hex Key
1 - 4mm Hex Key
1 - 6mm Hex Key
8 - M4 x 12 Screws
8 - M5 x 12 Screws
8 - Washers
4 - Countersunk Hex Screws
1 - Grommet Screw
1 - Upper C Clamp Bracket
1 - Lower C Clamp Assembly
# of Displays Supported 2
Articulating No
Display Rotation +180° / -180°
Display Swivel +90° / - 90°
Display Tilt +10° / -10°
Height Adjustment Yes
Maximum Display Size 32in
Minimum Display Size 17in
Mounting Options Desk & Grommet Clamp
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Weight Capacity (Per Display) 17.7 lb [8 kg]

Certifications

Desk Mount Dual Monitor Arm with USB & Audio - Slim Full Motion Adjustable Dual Monitor VESA Mount for up to 32" Displays - Ergonomic Articulating - C-Clamp/Grommet

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.