StarTech.com

Monitor Riser - Drawer - Height Adjustable

Free up desk space and work in greater comfort with this adjustable monitor stand

Product ID: MONSTADJD

  • Height-adjustable monitor stand, 17.1” x 13” (435 x 330 mm), sits easily on your desk
  • Supports a 13” - 32” (330 - 812.8 mm) monitor up to 22 lb. (10 kg)
  • Stackable columns let you choose between three different heights, with a maximum height of 6.6" (168 mm)
View More
  • Storage area underneath, between stacking columns, to store a small laptop
  • Drawer for supplies maximizes desktop space
  • Front slot holds most tablets and phones
  • Side groove hold pens and other small office supplies
  • Non-skid column base
$44.99 USD
1046+ In stock
In stock
US: 819 | CA: 227
1046+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Cable Management Yes
Wallmountable No
Performance
Height Adjustment Yes
Maximum Display Size 32in
Minimum Display Size 13"
Weight Capacity (Per Display) 22.1 lb [10 kg]
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 6.6 in [16.8 cm]
Product Length 13 in [33 cm]
Product Width 17.1 in [43.5 cm]
Weight of Product 3.4 lb [1.6 kg]
Packaging Information
Package Height 3.5 in [90 mm]
Package Length 14.1 in [35.7 cm]
Package Width 18.3 in [46.5 cm]
Shipping (Package) Weight 4.1 lb [1.9 kg]
What's in the Box
Included in Package 1 - stand surface
8 - small risers
4 - large risers
1 - instruction manual

Certifications

Related Products

Monitor Riser with Drawer - Height Adjustable - Large
MONSTADJDL
Monitor Riser with Drawer - Height Adjustable - Large

Free up desk space and work in greater comfort with this adjustable monitor stand

$46.99
490+ In stock In stock
US: 415 | CA: 75
In stock Learn More

Accessories

Monitor Riser - Drawer - Height Adjustable

Customer Reviews

4.5 (2 reviews)
4.5 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.

1 - 2 of 2 Reviews

(4 stars) Great Product

By: khumes
Nice stand. I like that it has adjustable height.
Comment Helpful? Yes - 0 No - 0 Report

(5 stars) Simple, Sturdy, Stable

By: Nick422
I can't believe I trust what is essentially a piece of plastic, with slip-on legs, to hold up an expensive monitor. But after a couple weeks of use, I want to get one for the wife now too! From box to desk was just a couple minutes, and it never once wiggles or shows any sign of instability. The drawer doesn't bind on the sides like so many plastic "stands" we've used over the years. And as a finishing touch, the little "pencil" slot on the leading edge is large enough to fit a Wacom stylus and a Sharpie! :) The top surface texture is such that the monitor's cushion feet get a solid grip and nothing moves once in place. I received this product in exchange for an unbiased review.
Comment Helpful? Yes - 0 No - 0 Report