Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

Digital Signage Display Stand - Black - Locking

Portrait Kiosk Enclosure | Steel | For 45" to 55" Displays

Product ID: DSIGNAGESTND

  • Built-in cabinet with lock protects your video equipment from theft and tampering
  • Heavy-duty steel TV mount supports up to 175 lb. (80 kg)
  • Hook-and-mount design for easy setup with VESA compliant TVs
  • Integrated cable management allows for clean installation
$1,419.99 USD
20+ In stock
In stock
US: 1 | CA: 19
20+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating No
Cable Management Yes
Mounting Options Desktop Stand
Orientation Vertical
Tools Included Yes
VESA Hole Pattern(s) 200x200 mm
400x200 mm
300x300 mm
400x400 mm
600x400 mm
Wallmountable No
Performance
Anti-theft Yes
Fits Curved Display No
Maximum Display Size 55"
Minimum Display Size 45”
Physical Characteristics
Product Height 1940.000
Product Length 37.8 in [96 cm]
Product Width 350.000
Weight of Product 40100.000
Packaging Information
Package Height 270.000
Package Length 435.000
Package Width 1452.000
Shipping (Package) Weight 44100.000
What's in the Box
Included in Package 1 - Lower Base Board
2 - Lower Columns
4 - Lower Column Caps
1 - Cabinet
1 - Upper Base Board
1 - Upper Column, Left
1 - Upper Column, Right
2 - End Caps
2 - Cross Bars
2 - TV Brackets
1 - Cable Bracket
2 - Locking Brackets
2 - Cable Clips
2 - Screw Caps
4 - M10 x 25 Screws
10 - M6 x 12 Screws
4 - M8 x 60 Screws
4 - M8 Nuts
8 - M6 x 15 Screws
2 - M6 x 35 Screws
2 - M4 x 6 Screws
2 - Screws
2 - Cable Ties
1 - 4mm Hex Key
1 - 6mm Hex Key
1 - 5mm Hex Key
1 - M6/M8 Wrench
4 - M5 x 14 Screws
4 - M6 x 14 Screws
4 - M8 x 30 Screws
4 - M8 x 50 Screws
4 - Rectangular Washers
8 - Small Spacers
8 - Large Spacers
1 - Floor Anchor
1 - Instruction Manual

Certifications

Digital Signage Display Stand - Black - Locking

Customer Reviews

5 (1 reviews)
5 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.

1 - 1 of 1 Reviews

(5 stars) Bad experience

By: Kevinn1972
I bought this product and when I received it there was a big bend in the steal frame. it's useless
Comment Helpful? Yes - 2 No - 2 Report
Response from StarTech.com:
Stacey, Customer Support
Hi Kevin, I'm sorry to hear that there was damage to your DSIGNAGESTND. Someone from our team will reach out shortly via the e-mail you provided to discuss a replacement.