Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

TV Wall Mount for up to 80 inch (100lb) VESA Mount Displays - Low Profile Full Motion Universal TV Wall Mount Bracket - Heavy Duty Adjustable Tilt/Swivel Articulating Arm

Display Wall Mount | Steel | For up to 80" Displays

Product ID: FPWARTS1

  • LARGE 80" TV WALL MOUNT: This heavy-duty TV wall mount supports VESA compatible displays incl. curved TVs up to 80 inch (100 lb/50 kg) w/ a durable full-motion steel frame and a powder-coated finish
  • WIDE RANGE OF MOTION: Articulating TV wall mount offers +/-90° swivel, +2/-15° tilt & +/-3° LCD screen level adjustment & arms allow low-profile at 2.8" (70 mm) from wall or extend to 25.5" (650 mm)
  • LATERAL ADJUSTMENT: Full motion TV wall mount w/ post-install lateral shifting lets you center the display on a wall or corner, w/ 16"/24" off-centered studs w/ range of 45.8"/1.1m from left to right
View More
  • COMPATIBILITY: Universal TV wall mount supports LG, Samsung, Sony, Sharp, among others (screws/spacers incl) & VESA hole patterns 200x100, 200x200, 300x200, 300x300, 400x200, 400x300, 400x400, 600x400
  • TIDY AESTHETIC: The adjustable tv wall mounting bracket w/ integrated cable management & optional black snap-on covers keeps flat screen cables organized; ideal for customer-facing digital signage
$125.99 USD
901+ In stock
In stock
US: 769 | CA: 132
901+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating Yes
Cable Management Yes
Minimum Profile from Wall 2.8 in [70 mm]
Mounting Options Wall-Mount
VESA Hole Pattern(s) 200x100 mm
200x200 mm
300x200 mm
300x300 mm
400x200 mm
400x300 mm
400x400 mm
600x400 mm
Wallmountable Yes
Performance
Display Swivel +90° / - 90°
Display Tilt +2° / -15°
Fits Curved Display Yes
Maximum Arm Extension 25.6 in [650 mm]
Maximum Display Size 80"
Minimum Arm Extension 2.8 in [70 mm]
Minimum Display Size 37"
Screen Level Adjustment +3° / -3°
Swivel / Pivot +90° / -90°
Weight Capacity (Per Display) 110.5 lb [50 kg]
Physical Characteristics
Color Black
Material Steel
Product Height 36.8 in [935 mm]
Product Length 25.6 in [650 mm]
Product Width 18.3 in [465 mm]
Weight of Product 458.9 oz [13000 g]
Packaging Information
Package Height 3.7 in [95 mm]
Package Length 29.1 in [740 mm]
Package Width 21.5 in [546 mm]
Shipping (Package) Weight 502 oz [14220 g]
What's in the Box
Included in Package 1 - TV Wall Mount Assembly
1 - Wall Mounting Bracket
2 - TV Mounting Brackets
2 - Decorative Covers
2 - Mounting Plates
4 - M6 x 15 mm Screws
4 - Round Washers, Small
1 - Wrench
1 - Hex Key
4 - M5 x 14 mm Screws
4 - M6 x 14 mm Screws
4 - M6 x 30 mm Screws
4 - M8 x 30 mm Screws
4 - M8 x 50 mm Screws
4 - Rectangular Washers
8 - Small Spacers
8 - Large Spacers
6 - Mounting Screws
6 - Wall Anchors
6 - Round Washers, Large
1 - User Manual

Certifications

Related Products

Full-Motion TV Wall Mount - Articulating Arm
FPWARTB1M
Full-Motion TV Wall Mount - Articulating Arm

Display Wall Mount | Steel | For 32" to 55" Displays

$85.99
300+ In stock In stock
US: 272 | CA: 28
In stock Learn More
Full-Motion TV Wall Mount - Premium - Silver
FPWARPS
Full-Motion TV Wall Mount - Premium - Silver

Display Wall Mount | Steel/Aluminum | For 32" to 75" TVs

$367.99
84+ In stock In stock
US: 57 | CA: 27
In stock Learn More
TV Wall Mount supports up to 70 inch VESA Displays - Low Profile Full Motion Universal TV Flat Screen Wall Mount - Heavy Duty Adjustable Tilt/Swivel Articulating Arm Bracket
$200.99
616+ In stock In stock
US: 571 | CA: 45
In stock Learn More
Flat-Screen TV Wall Mount - Tilting
FPWTLTB1
Flat-Screen TV Wall Mount - Tilting

Display Wall Mount | Steel | For 60" to 100" TVs

$93.99
504+ In stock In stock
US: 494 | CA: 10
In stock Learn More
Heavy Duty Commercial Grade TV Wall Mount - Fixed - Up to 100” TVs
FPWFXB1
Heavy Duty Commercial Grade TV Wall Mount - Fixed - Up to 100” TVs

Flat Screen Mount | Weight Cap. 165 lb. (75 kg) | 60” to 100” TV | Cold-Rolled Steel | VESA® Compatible

$82.99
140+ In stock In stock
US: 138 | CA: 2
In stock Learn More
TV Wall Mount for up to 80 inch (100lb) VESA Mount Displays - Low Profile Full Motion Universal TV Wall Mount Bracket - Heavy Duty Adjustable Tilt/Swivel Articulating Arm

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.