StarTech.com

HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

Product ID: HDMI2VGA

  • Supports VGA and Component (YPbPr) output conversion
  • Compliant with HDCP 1.1, and DVI
  • Built-in EDID
  • Audio video are separated on output
247,99 € EUR exc VAT
309,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input HDMI
AV Output 3.5 mm Stereo Audio
VGA
Component
Performance
Audio Specifications HDMI® LPCM 2-channel Input
Supported Resolutions PC: 1920x1200, 1600x1200, 1680x1050, 1440x900, 1280x1024, 1280x800, 1152x864, 1024x768, 800x600, 640x480

HD: 1080p/1080i (50, 60Hz), 720p (50, 60Hz), 576i/576p (50Hz), 480i/480p (60Hz)
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
Special Notes / Requirements
Note PC resolutions below 1280x1024 may support multiple refresh rates; 60Hz supported across all
Audio from computers running macOS is not supported
When using the VGA to component breakout cable, maximum resolution is 720i
Indicators
LED Indicators 1 - Power (Red)
Power
Center Tip Polarity Positive
Input Current 0.3A
Input Voltage 100 - 240 AC
Output Current 1.2A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 6
Power Source AC Adapter Included
Environmental
Humidity 0~60% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Product Height 9.2 cm [3.6 in]
Product Length 76 mm [3 in]
Product Width 76 mm [3 in]
Weight of Product 181 g [6.4 oz]
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 11.8 cm [4.6 in]
Package Width 21 cm [8.3 in]
Shipping (Package) Weight 536 g [18.9 oz]
What's in the Box
Included in Package 1 - HDMI to VGA Converter w/ Audio
1 - VGA to Component Breakout Cable
1 - Universal Power Adapter (US/UK/EU/AUS)
1 - Instruction Manual

Certifications

Accessories