StarTech.com

Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0

Capture high-definition video to a PC, or to an SD card without a computer, and stream live video over the Internet in real time

Product ID: USB2HDCAPS

  • Standalone video capture using SD storage
  • Standalone video streaming using the built-in LAN port
  • Capture video to your computer through USB
View More
  • Hassle-free operation
  • Easy-to-use software included
  • H.264 encoding
  • HDMI video passthrough
  • NTSC and PAL systems supported
235,99 € EUR exc VAT
294,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input Component
HDMI
HDMI
AV Output Component
HDMI
USB
Chipset ID Analog Devices - ADV7513
Industry Standards NTSC, PAL-M, PAL-60, PAL
Video Encoding: MPEG4/H.264
Performance
Important standalone operation notes
Maximum resolution for standalone video streaming is 720p.
Your SD card must be formatted in FAT32.
Maximum supported SD card size is 64 GB
Class 10 or above SD card is recommended
Audio Specifications HDMI or Component RCA Stereo
Maximum Data Transfer Rate 100 Mbps
Maximum Digital Resolutions Video input: 1080p/30/50/60
Video capturing: 1080p/30
Software Video streaming: 1080p
Standalone Video streaming: 720p/30
Supported Resolutions 1080i/p, 720p, 576i/p, 480i/p
Connector(s)
Connector A 1 - Component Video (3 x RCA) Female Input
1 - HDMI (19 pin) Female Input
1 - Stereo Audio (2 x RCA) Female Input
1 - USB B (4 pin) Female Output
Connector B 1 - HDMI (19 pin) Female Output
1 - SD / MMC Slot Receptacle
1 - RJ-45 Female
Software
OS Compatibility Windows® 10 (32/64bit), 8 / 8.1 (32/64bit), 7 (32/64bit), Vista (32/64bit), XP (32/64bit)
Indicators
LED Indicators 1 - Video Source
1 - USB (Power)
Power
Power Source USB-Powered
Environmental
Humidity 20%~80%
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -5°C to 60°C (23°F to 140°F)
Physical Characteristics
Product Height 2.7 cm [1.1 in]
Product Length 13.8 cm [5.4 in]
Product Width 86 mm [3.4 in]
Weight of Product 160 g [5.6 oz]
Packaging Information
Package Height 71 mm [2.8 in]
Package Length 29.3 cm [11.5 in]
Package Width 19.2 cm [7.6 in]
Shipping (Package) Weight 0.5 kg [1.2 lb]
What's in the Box
Included in Package 1 - Capture Device
1 - USB 2.0 Cable
1 - HDMI Cable
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 10 (32/64bit), 8 / 8.1 (32/64bit), 7 (32/64bit), Vista (32/64bit), XP (32/64bit)

Certifications

Related Products

S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support
SVID2USB23
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support

Capture and convert an S-Video or Composite video on your PC or Mac®, as digital media

52,99 € exc VAT
66,24 € inc VAT

Accessories