StarTech.com

USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

Product ID: CDPVGDVHDBP

  • Maximize your video compatibility with a 3-in-1 USB-C display adapter: USB-C to VGA, DVI, or HDMI
  • Get astonishing picture quality with support for UHD resolutions up to 4K 30Hz
  • Thunderbolt™ 3 and USB Type-C™ with DP Alt Mode Compatible
  • Easy to set up, use, and store
76,99 € EUR exc VAT
96,24 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB-C
AV Output DVI-I (Digital Only) - Single-Link
HDMI - 1.4
VGA
Performance
Audio Specifications HDMI - 7.1 Channel Audio
DVI - No Audio Support
VGA - No Audio Support
General Specifications Only one video output is supported on the video adapter at a time. If multiple connections are made, only one of the outputs will function.
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Cable Distance To Display 15.2 m [49.9 ft]
Maximum Digital Resolutions 3840 x 2160 @ 30Hz
Supported Resolutions HDMI output: 3840 x 2160 (@ 30 Hz), 2560 x 1600, 2048 x 1280 (@ 60 Hz), 1920 x 1200, 1920 x 1080, 1280 x 720

VGA and DVI output: 1920 x 1200 (@ 60 Hz), 1920 x 1080, 1280 x 720
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Female Output
1 - DVI-I (29 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
Special Notes / Requirements
Note Maximum Cable Distance to Display refers to digital video. VGA distance capabilities are dependent upon the quality of your cabling
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 10%-85% RH
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color Black
Product Height 1.5 cm [0.6 in]
Product Length 85 mm [3.3 in]
Product Width 45 mm [1.8 in]
Weight of Product 51 g [1.8 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 55 g [1.9 oz]
What's in the Box
Included in Package 1 - USB-C travel adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB C Multiport Video Adapter with HDMI, VGA, Mini DisplayPort or DVI - USB Type C Monitor Adapter to HDMI 1.4 or mDP 1.2 (4K) - VGA or DVI (1080p) - Silver Aluminum
106,99 € exc VAT
133,74 € inc VAT
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K
CDPVGDVHDB
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

89,99 € exc VAT
112,49 € inc VAT

Accessories