StarTech.com

20 cm (8 in.) EPS 8 Pin Power Extension Cable

Extend the reach of your EPS power supply cable by 8in

Product ID: EPS8EXT

  • 1x ATX 8-pin female power connector
  • 1x ATX 8-pin male power connector
  • Offers 8" in cable length
2,99 € EUR exc VAT
3,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - ATX 12V EPS Power (8 pin) Female
Connector B 1 - ATX 12V EPS Power (8 pin) Male
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Yellow
Product Height 24.000
Product Length 203.2 mm [8 in]
Product Width 18.000
Weight of Product 20 g [0.7 oz]
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0.1 cm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 28 g [1 oz]
What's in the Box
Included in Package 1 - 8in EPS 8 Pin Power Extension Cable

Certifications