StarTech.com

1m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088

Connect External SAS Devices including Servers, Workstations and Desktops

Product ID: ISAS88701

  • Durable metal connectors
  • Infiniband plug with thumbscrews for secure connections
  • Supports data transfer rates up to 6 Gbps
  • Compatible with many servers, including:
    • IBM MegaRAID 8480
    • IBM System Storage EXP3000
    • IBM x3850 (8864)
    • IBM x3800 (8866)
    • IBM x3655 (7985)
    • IBM x3455 (7984,7986)
    • IBM x3250 (4364,4365)
100,99 € EUR exc VAT
126,24 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The ISAS88701 1-meter Serial Attached SCSI Cable is designed for high-performance networks, servers, workstations and desktops, featuring one SFF-8470 (Infiniband®) connector and one SFF-8088 (external mini-SAS) connector with support for data transfer rates up to 6 Gbps.

This SFF-8470 to SFF-8088 SAS cable is constructed of high quality materials and is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage

  • A replacement cable that is dependable, reliable, and cost effective
  • Suitable replacement cable for connecting to SAS controllers, and SAS hard drives, or SAN storage area network
  • Backed by StarTech.com lifetime warranty

Applications

Connect SAS Controllers to SAS Backplanes

For use in Storage Area Networks, to connect SAS Expander enabled controllers and enclosures

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-polyester foil with tinned copper braid
Number of Conductors 8 Twisted Pair
Connector(s)
Connector A 1 - SFF-8470 (32 pin, Infiniband, External SAS) Plug
Connector B 1 - SFF-8088 (26-pin, External Mini-SAS) Plug
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Diameter 8.763mm
Product Length 1 m [3.3 ft]
Product Weight 190 g [6.7 oz]
Wire Gauge 26 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 193 g [6.8 oz]
What's in the Box
Included in Package 1 - 1m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088

Certifications

Related Products

External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088
ISAS88702
2m External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088

Connect External SAS Devices including Servers, Workstations and Desktops

130,99 € exc VAT
163,74 € inc VAT
External Serial Attached SAS Cable - SFF-8088 to SFF-8088
ISAS88881
1m External Mini SAS Cable - Serial Attached SCSI SFF-8088 to SFF-8088

Connect your SFF-8088 SAS storage devices with a high-performance, TAA-Compliant solution

72,99 € exc VAT
91,24 € inc VAT
External Serial Attached SAS Cable - SFF-8088 to SFF-8088
ISAS88882
2m External Mini SAS Cable - Serial Attached SCSI SFF-8088 to SFF-8088

Connect your SFF-8088 SAS storage devices with a high-performance, TAA-Compliant solution

91,99 € exc VAT
114,99 € inc VAT