StarTech.com

15cm (6in) Latching SATA Cable

Secure latching SATA cable designed for new system boards and SATA hard drives

Product ID: LSATA6

  • 2x Latching SATA connectors
  • Supports full SATA 3.0 6Gbps bandwidth
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 6" in cable length
2,99 € EUR exc VAT
3,74 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Number of Conductors 2
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Red
Connector Style Latching
Product Length 152.4 mm [6 in]
Weight of Product 6 g [0.2 oz]
Wire Gauge 26 AWG (0.404 mm)
Packaging Information
Package Height 9 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 11 g [0.4 oz]
What's in the Box
Included in Package 1 - 6in Latching SATA Cable

Certifications

Related Products

30cm (12in) Latching SATA Cable
LSATA12
30cm (12in) Latching SATA Cable

Latching SATA connectors, for securely fastened hard drive installations.

2,99 € exc VAT
3,74 € inc VAT
Latching SATA to Right Angle SATA Serial ATA Cable
3,99 € exc VAT
4,99 € inc VAT
45cm (18in) Latching SATA Cable
LSATA18
45cm (18in) Latching SATA Cable

SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.

3,99 € exc VAT
4,99 € inc VAT
61 cm (24 in.) Latching SATA Cable
LSATA24
61 cm (24 in.) Latching SATA Cable

SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.

4,99 € exc VAT
6,24 € inc VAT
20 cm (8 in.) Latching SATA to SATA Cable - F/F
LSATA8
20 cm (8 in.) Latching SATA to SATA Cable - F/F

Secure latching SATA cable designed for new system boards and SATA hard drives

3,99 € exc VAT
4,99 € inc VAT