StarTech.com

White Apple 8-pin Lightning Connector to Micro USB Adapter for iPhone / iPod / iPad

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

Product ID: USBUBLTADPW

  • Compact, portable design
  • All-white construction
  • Reversible Lightning connector
16,99 € EUR exc VAT
21,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - Apple Lightning Connector (8-pin) Male
Connector B 1 - USB Micro-B (5 pin) Female
Physical Characteristics
Color White
Connector Style Straight
Product Height 0.6 cm [0.2 in]
Product Length 26.5 mm [1 in]
Product Width 10.3 mm [0.4 in]
Weight of Product 10 g [0.4 oz]
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 14.9 cm [5.9 in]
Package Quantity 1
Package Width 67 mm [2.6 in]
Shipping (Package) Weight 16 g [0.6 oz]
What's in the Box
Included in Package 1 - Micro USB Charge / Sync Adapter

Certifications

Related Products

White Micro USB to Apple 8-pin Lightning Connector Adapter for iPhone / iPod / iPad
USBUBLTW
White Micro USB to Apple 8-pin Lightning Connector Adapter for iPhone / iPod / iPad

Charge or Sync your iPhone®, iPod®, or iPad® using a Micro USB cable

22,99 € exc VAT
28,74 € inc VAT