Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comMicro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable
Product ID: USBAUB1MLA
- Provide full charging power to your Micro-USB mobile devices
- Connect to your device even in hard to reach areas and tight spaces
- Guaranteed reliability with our lifetime warranty
This 30/24 Micro-USB cable features 24 AWG wire, to provide the full power you need to charge your mobile devices faster.
Plus, the left-angled Micro-USB connector is great for charging your mobile devices in a car, or for accessing your mobile device while it’s connected to a wall charger or computer.
Provide full charging power to your mobile devices
Different phones and tablets require specific amounts of power to charge efficiently. A phone might only require 1.0A of power while a tablet may need 2.4A of power.
This 30/24 Micro-USB cable is designed to deliver full power to your mobile devices so that all of your devices can charge at the expected speed.
Connect with ease
The left-angled Micro-USB connector lets you connect to ports that are difficult to reach, which is perfect for charging your car-mounted mobile devices. Even while you’re charging your mobile device, you can use it to text, work or game, without the cable getting in the way.
The angled connector also prevents the cable from bending awkwardly or from straining too much to make a connection. It offers a more natural fit at the connection point, preventing unnecessary stress and damage to the cable and device port.
Charge and sync your USB mobile devices
Replace the Micro-USB cable that came with your mobile device, or keep one as a spare while traveling so that your mobile devices will be ready to use while you’re on the road.
The USBAUB1MLA 1-meter cable is backed by StarTech.com’s lifetime warranty for guaranteed reliability.
Applications
- Charge and sync your Micro-USB mobile devices
- Replace the cable that came with your Micro-USB device or keep one as a spare while traveling
Product Numbers
Ingram DK
V933569
UPC Code
065030863148
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB Micro-B (5 pin) Male | |
Physical Characteristics | ||
Cable Length | 1000 mm [39.4 in] | |
Color | Black | |
Connector Style | Straight to Left Angle | |
Product Length | 1000 mm [39.4 in] | |
Product Weight | 28 g [1 oz] | |
Wire Gauge | 24/30 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 33 g [1.2 oz] | |
What's in the Box | ||
Included in Package | 1 - 1m Left-Angle Micro-USB 2.0 Charging Cable for Tablets and Phones |
Related Products
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
Charge your power-hungry mobile devices with this 24AWG Micro-USB cable
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable
Product Support
Data Sheets
-
USBAUB1MLA_Datasheet-EN-EU.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.