Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com0.65m (2 ft) Samsung Galaxy Tab Dock Connector or Micro USB to USB Combo Cable
Charge or Sync your Micro USB device or Samsung Galaxy Tab™ using a single cable
Product ID: USB2UBSDC
- 1x Samsung (30-pin) male connector
- 1x Micro USB ‘B’ male connector
- 1x USB ‘A’ male connector
- Aluminum-Mylar Foil with Braided Shielding
- Durable PVC construction
Not Available
May be in stock with partners
From a Partner
Support
Overview
The USB2UBSDC 0.65m/2 ft Samsung Galaxy Tab™ Dock Connector/Micro USB to USB Combo Cable offers a simple and reliable solution for connecting your Micro USB device or your Samsung Galaxy Tab to your computer, for charging or syncing.
This convenient cable features a Samsung Galaxy Tab dock connector as well as a Micro USB connector on one end, and a USB connector on the other, providing the option to charge or dock either a Samsung Galaxy Tab or a Micro-USB-equipped device, using a single, handy cable.
Backed by Lifetime Warranty, the USB2UBSDC is designed and constructed for maximum durability, making it a dependable replacement for damaged or misplaced sync cables.
The StarTech.com Advantage
- Single cable solution for charging/syncing your Samsung Galaxy Tab™ or your Micro USB devices
- Guaranteed reliability
Applications
Charge your Samsung Galaxy Tab™ or your Micro USB device from a computer, USB wall charger, or vehicle USB charger
Sync data between your Samsung Galaxy Tab™ or your Micro USB device and your PC or laptop
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram DK | V932893 | |
UPC Code | 065030851688 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - Samsung (30 Pin) Connector Male | |
1 - USB Micro-B (5 pin) Male | ||
Physical Characteristics | ||
Cable Length | 0.7 m [2.1 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 75 mm [3 in] | |
Product Length | 0.7 m [2.1 ft] | |
Product Weight | 22 g [0.8 oz] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 35 g [1.2 oz] | |
What's in the Box | ||
Included in Package | 1 - 0.65m (2 ft) Samsung Dock Connector or Micro USB to USB Combo Cable |
Related Products
1m Dock Connector to USB Cable for Samsung Galaxy Tab
Charge or sync your Samsung Galaxy Tab™ Computer
2m Dock Connector to USB Cable for Samsung Galaxy Tab
Charge or sync your Samsung Galaxy Tab™ Computer
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB2UBSDC_Datasheet-EN-EU.pdf
English
* Product appearance and specifications are subject to change without notice.