StarTech.com

Thunderbolt 3 to Thunderbolt Adapter - Windows and Mac

Use first-generation Thunderbolt and Thunderbolt 2 devices with your new Thunderbolt 3 computer

Product ID: TBT3TBTADAP

  • THUNDERBOLT 3 TO THUNDERBOLT ADAPTER: This converter lets you connect older TB2 (20Gbps) and TB1 (10Gbps) peripherals to a TB3 host; connect TB1/TB2 devices like docks or external storage drive bays
  • THUNDERBOLT 3 CERTIFIED: Compatible w/ TB3 certified laptops like MacBook Air & MacBook Pro, Dell XPS 13 & 15, Latitude, Precision, Lenovo ThinkPad X1, P series, HP EliteBook; requires TB3 host
  • COMPATIBLE WITH THUNDERBOLT DISPLAYS: This TB3 to TB2/TB1 adapter enables use of older Thunderbolt monitors (27" Apple Thunderbolt Displays/LG Ultrawide TB2 display) w/ certified Thunderbolt 3 laptops
View More
  • TECH SPECS: Bus-powered / provides up to 12W of power for peripherals / Windows and macOS / Adapts TB3 (USB-C Connector) to Thunderbolt (Mini DP Connector); 7.9 in [20 cm] attached cable
  • COMPATIBILITY NOTE: The compact Thunderbolt 3 to Thunderbolt 2 adapter is not reversible and will not work to connect Thunderbolt 3 peripherals to older computers with TB1 or TB2 ports
112,99 € EUR exc VAT
141,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Maximum Data Transfer Rate 10 Gbps (Thunderbolt 1)
20 Gbps (Thunderbolt 2)
Connector(s)
Connector A 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Male
Connector B 1 - Thunderbolt™ 2 (20 pin) Female
Software
OS Compatibility Windows 8.1, 10
macOS 10.12 - 10.15
Special Notes / Requirements
Note This adapter is compatible with Thunderbolt™ displays only. It will not work with Mini DisplayPort (mDP) or DisplayPort (DP) monitors.
This is an 'Active' adapter cable. Any host system that doesn’t provide the full 15W of bus power won’t work with this device. Consult the manufacturer of your host system to determine how much bus power your host system provides.
TBT3TBTADAP can pass 12W of power through the Thunderbolt 2 port
Physical Characteristics
Cable Length 20 cm [7.9 in]
Color Black
Product Height 1.6 cm [0.6 in]
Product Length 28 cm [11 in]
Product Width 59 mm [2.3 in]
Weight of Product 58 g [2 oz]
Packaging Information
Package Height 25 mm [1 in]
Package Length 17.8 cm [7 in]
Package Width 82 mm [3.2 in]
Shipping (Package) Weight 86 g [3 oz]
What's in the Box
Included in Package 1 - Thunderbolt™ 3 to Thunderbolt Adapter

Compatibility

View full OS compatibility
Windows 8.1, 10
macOS 10.12 - 10.15

Certifications

Related Products

1m Thunderbolt Cable - M/M
TBOLTMM1M
1m Thunderbolt Cable - M/M

Connect your Thunderbolt™ devices

47,99 € exc VAT
59,99 € inc VAT
2m Thunderbolt Cable - M/M
TBOLTMM2M
2m Thunderbolt Cable - M/M

Connect your Thunderbolt™ devices

59,99 € exc VAT
74,99 € inc VAT
3m Thunderbolt Cable - M/M
TBOLTMM3M
3m Thunderbolt Cable - M/M

Connect your Thunderbolt™ devices over longer distances

81,99 € exc VAT
102,49 € inc VAT
0.5m Thunderbolt Cable - M/M
TBOLTMM50CM
0.5m Thunderbolt Cable - M/M

Connect your Thunderbolt™ devices with reduced clutter

41,99 € exc VAT
52,49 € inc VAT