StarTech.com
New

 2 m (6.6 ft) USB C Cable – White

Durable USB 2.0 Type C Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket  

Product ID: RUSB2CC2MW

  • Charge your devices using a high quality USB Type C cable built to withstand your daily routine
  • Durable USB C cable is reinforced with Kevlar® aramid fiber for increased tensile strength that is 5x stronger than steel
  • Extended strain relief tested to tolerate over 10,000+ bend cycles at 180° angle
View More
  • With a soft TPE jacket, it provides flexible connections with this 2-meter cable
  • Shielded against EMI, this high quality USB-C cable has a metal guard protecting the circuit board
16,99 € EUR exc VAT
21,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type TPE - Thermoplastic Elastomers
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Power
Power Delivery 60W
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Connector Style Straight
Product Height 6.200
Product Length 200 cm [78.7 in]
Product Width 12.000
Weight of Product 47.000
Wire Gauge 22/30 AWG
Packaging Information
Package Height 10.000
Package Length 219.000
Package Width 127.000
Shipping (Package) Weight 40.000
What's in the Box
Included in Package 1 - 2 m USB C Cable

Certifications

Related Products

1 m (3.3 ft) USB C Cable – Black
New
RUSB2CC1MB
1 m (3.3 ft) USB C Cable – Black

Durable USB 2.0 Type C Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket

14,99 € exc VAT
18,74 € inc VAT
1 m (3.3 ft) USB C Cable – White
New
RUSB2CC1MW
1 m (3.3 ft) USB C Cable – White

Durable USB 2.0 Type C Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket  

14,99 € exc VAT
18,74 € inc VAT
 2 m (6.6 ft) USB C Cable – Black 
New
RUSB2CC2MB
 2 m (6.6 ft) USB C Cable – Black 

Durable USB 2.0 Type C Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket  

16,99 € exc VAT
21,24 € inc VAT