StarTech.com

2 Port SATA 6 Gbps PCI Express SATA Controller Card

Add two SATA 6Gbps ports for high speed access to large internal storage solutions

Product ID: PEXSAT32

  • Supports SATA Rev 3.0 transfer speeds up to 6.0Gbps and backwards compatible with SATA I/II at 1.5/3.0Gbps
  • Port Multiplier FIS-based and Command-based switching supported
  • Supports RAID 0 and 1 modes
View More
  • Compliant with PCI Express 2.0 standards
  • Uses existing SATA I/II connectors and cabling
  • Supports Native Command Queuing (NCQ) and ATA/ ATAPI commands
  • Ships with a full profile bracket install, low profile included
  • LED headers for HDD activity LED indicators
48,99 € EUR exc VAT
61,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Marvell - 88SE9128
Interface SATA
Ports 2
Performance
ATAPI Support Yes
Bootable Yes
Maximum Data Transfer Rate 6 Gbps
Number of Drives Supported Through Port Multiplier 1 to 5
Number of Ports That Support Port Multiplier 2 (can only use 1 PM at a time)
Port Multiplier Yes
RAID Yes
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
JBOD - (Just a Bunch of Disks)
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
Internal Ports 2 - SATA (7 pin, Data) Plug
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.14
Linux 3.5.x to 4.11.x LTS Versions only
Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.

Only one port can use the Port Multiplier feature at a time.

Port Multiplier not supported in Mac OS®️
Alarm function is not supported in MSU software.
The Marvell Storage Utility application requires macOS 10.9 to 10.14.
Environmental
Humidity 15~90% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 2.1 cm [0.8 in]
Product Length 67.7 mm [2.7 in]
Product Width 64.5 mm [2.5 in]
Weight of Product 33 g [1.2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 126 g [4.4 oz]
What's in the Box
Included in Package 1 - SATA 6Gbps PCI Express Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.14
Linux 3.5.x to 4.11.x LTS Versions only
Note: Connected drives cannot be used as System / Primary drive in Windows Server 2012, 2012 R2, 2016

Certifications

Related Products

PCI SATA Controller Card (1 Port eSATA + 1 Port SATA) w/ Low Profile Bracket
PCIESATA2I
1 Port eSATA + 1 Port SATA PCI SATA Controller Card w/ LP Bracket

Add an internal SATA port and an external SATA (eSATA) port to your desktop computer through a PCI expansion slot

26,99 € exc VAT
33,74 € inc VAT
2 Port SATA 6 Gbps PCI Express eSATA Controller Card
PEXESAT32
2 Port SATA 6 Gbps PCI Express eSATA Controller Card

Add Two eSATA 3.0 (6Gbps) Ports for High Speed Access to Large External Storage Solutions

43,99 € exc VAT
54,99 € inc VAT

Accessories