StarTech.com

2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

Product ID: ICUSB2322F

  • Single cable design for portability
  • Wall mountable design
  • Integrated FTDI USB UART Chip
View More
  • COM Port assignments maintained across reboot
  • Compatible with Windows®, Mac OS and Linux
  • Baud Rate up to 921.6 Kbps
  • Powered by the USB port - no external power adapter required
  • Designed to make serial port expansion quick and easy
  • 6-foot cable length for connecting to devices without having to be too close
61,99 € EUR exc VAT
77,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT2232D
Interface Serial
Port Style Cable Adapters
Ports 2
Performance
Data Bits 7, 8
FIFO 128 Bytes
Max Baud Rate 921.6 Kbps
Parity None, Odd, Even, Mark, Space
Serial Protocol RS-232
Stop Bits 1, 2
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
2 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements One available USB 1.1 (or better) port
Power
Power Source USB-Powered
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Material Plastic
Product Height 2 cm [0.8 in]
Product Length 2.1 m [7 ft]
Product Width 45 mm [1.8 in]
Weight of Product 156 g [5.5 oz]
Packaging Information
Package Height 39 mm [1.5 in]
Package Length 21.2 cm [8.3 in]
Package Width 14.6 cm [5.7 in]
Shipping (Package) Weight 280 g [9.9 oz]
What's in the Box
Included in Package 1 - 2 Port USB to RS-232 Serial Adapter
1 - Wall Mounting Kit
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
69,99 € inc VAT
61 cm (24 in.) Internal USB Motherboard Header to 2 Port Serial RS232 Adapter
ICUSB232INT2
61 cm (24 in.) Internal USB Motherboard Header to 2 Port Serial RS232 Adapter

Add two RS232 serial ports to any system with an available USB motherboard header

65,99 € exc VAT
82,49 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
36,24 € inc VAT
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
30cm (1 ft) USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

27,99 € exc VAT
34,99 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
49,99 € inc VAT
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M
ICUSB232DB25
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M

Add an RS232 serial port to a notebook or desktop computer with this Plug-and Play USB adapter cable

18,99 € exc VAT
23,74 € inc VAT
60cm (24in) Internal USB Motherboard Header to Serial RS232 Adapter
ICUSB232INT1
60cm (24in) Internal USB Motherboard Header to Serial RS232 Adapter

Add an RS232 serial port to any system with an available USB motherboard header

32,99 € exc VAT
41,24 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
154,99 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
314,99 € inc VAT

Accessories