StarTech.com

4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)

Extend USB 2.0 devices up to 330ft (100m) over a Gigabit Ethernet LAN, or dedicated Cat5e/6 cabling

Product ID: USB2G4LEXT2

  • Dual mode operation, lets you connect through a LAN or directly through Cat5e (or better) cabling
  • Supports Gigabit connection speeds
  • Rugged, metal enclosure with surface-mounting bracket kit included
View More
  • Extend up to 100m (330ft) over Cat 5e (or better) cabling
  • Allows for increased maximum distance by linking the extender across multiple LAN switches
  • Plug-and-play installation with no software or drivers required
  • Four USB 2.0 ports with 600mA per-port power output
  • USB 2.0 data transfer rates up to 480 Mbps
  • Supports most USB compliant peripherals including isochronous devices
  • Compatible with USB 2.0 and 1.1 hosts / devices
742,99 € EUR exc VAT
928,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5e UTP or better
Ports 4
Performance
Max Distance 100 m / 330 ft
Maximum Data Transfer Rate 1 Gbps (LAN)
480 Mbps (USB)
Connector(s)
Local Unit Connectors 1 - USB B (4 pin) Female
1 - RJ-45 Female
Remote Unit Connectors 1 - RJ-45 Female
4 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Power
1 - Link
1 - Host
1 - Activity
1 - RJ45 Link
1 - RJ45 Activity
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 24 DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.6 cm [1 in]
Product Length 10 cm [3.9 in]
Product Width 76 mm [3 in]
Weight of Product 363 g [12.8 oz]
Packaging Information
Package Height 10.8 cm [4.3 in]
Package Length 19.7 cm [7.8 in]
Package Quantity 1
Package Width 19.4 cm [7.6 in]
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - USB 2.0 extender local unit
1 - USB 2.0 extender remote unit
1 - USB cable
1 - mounting kit
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB 2.0-Over-Cat5-or-Cat6 Extender - 165ft (50m)
USB2004EXTV
4-Port USB 2.0-Over-Cat5-or-Cat6 Extender - 165ft (50m)

Connect four USB 2.0 devices away from your computer over Cat5 (40m) or Cat6 (50m)

217,99 € exc VAT
272,49 € inc VAT
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)
USB110EXT2
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)

Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable

125,99 € exc VAT
157,49 € inc VAT
1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)
USB2001EXT2
1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)

Extend one USB 2.0 connection up to 330ft away from the computer over Cat5 or Cat6 cable

444,99 € exc VAT
556,24 € inc VAT
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 100,5m (330 ft.)
USB2004EXT2
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 100,5m (330 ft.)

Extend four USB 2.0 connections up to 330ft away from the computer over Cat5 or Cat6 cable

532,99 € exc VAT
666,24 € inc VAT
2-Port USB 2.0 over Cat5 or Cat6 Extender Kit - Locally or Remotely Powered - 330 ft. (100 m)
USB2002EXT2
2-Port USB 2.0 over Cat5 or Cat6 Extender Kit - Locally or Remotely Powered - 330 ft. (100 m)

Extend two USB 2.0 connections with power, by up to 330ft over Cat5 or Cat6 cable

553,99 € exc VAT
692,49 € inc VAT

Accessories