StarTech.com

1-Port USB 2.0-Over-Cat5-or-Cat6 Extender Kit - 50m (165 ft.)

Connect a USB 2.0 device to your computer over long distances, using this single-port USB extender

Product ID: USB2001EXTV

  • Place your USB device exactly where you need it (up to 50 m), with this cost-effective USB-to-Ethernet extender
  • Metal housing for rugged durability
  • OS independent for fast, hassle-free setup
View More
  • Kit includes a local unit (transmitter) and a remote unit (receiver), as well as a universal power adapter (power adapter must be connected to the remote unit)
  • Supports transfer rates of up to 480Mbps
  • Plug-and-play and hot-swap compatible
179,99 € EUR exc VAT
224,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5 UTP or better
Ports 1
Performance
Max Distance 50 m / 165 ft
Maximum Data Transfer Rate 480Mbps
MTBF 72,000 Hours
Connector(s)
Local Unit Connectors 1 - USB Mini-B (5 pin) Female
1 - RJ-45 Female
Remote Unit Connectors 1 - USB Type-A (4 pin) USB 2.0 Female
1 - RJ-45 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements A host computer with an available USB-A port (USB Type-A)
Terminated RJ45 Cat5e or better Ethernet cable
Indicators
LED Indicators 1 - Power / Link
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Height 2.2 cm [0.9 in]
Product Length 80 mm [3.1 in]
Product Width 52 mm [2 in]
Weight of Product 304 g [10.7 oz]
Packaging Information
Package Height 67 mm [2.6 in]
Package Length 23.6 cm [9.3 in]
Package Width 15.5 cm [6.1 in]
Shipping (Package) Weight 717 g [25.3 oz]
What's in the Box
Included in Package 1 - USB 2.0 extender local unit
1 - USB 2.0 extender remote unit
1 - 24 in [60 cm] USB 2.0 cable
1 - 63 in [160 cm] RJ45 cable
8 - rubber feet
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)
USB2001EXT2
1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)

Extend one USB 2.0 connection up to 330ft away from the computer over Cat5 or Cat6 cable

444,99 € exc VAT
556,24 € inc VAT
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)
USB110EXT2
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)

Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable

125,99 € exc VAT
157,49 € inc VAT
4-Port USB 2.0-Over-Cat5-or-Cat6 Extender - 165ft (50m)
USB2004EXTV
4-Port USB 2.0-Over-Cat5-or-Cat6 Extender - 165ft (50m)

Connect four USB 2.0 devices away from your computer over Cat5 (40m) or Cat6 (50m)

217,99 € exc VAT
272,49 € inc VAT
4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)
USB2G4LEXT2
4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)

Extend USB 2.0 devices up to 330ft (100m) over a Gigabit Ethernet LAN, or dedicated Cat5e/6 cabling

742,99 € exc VAT
928,74 € inc VAT
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 100,5m (330 ft.)
USB2004EXT2
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 100,5m (330 ft.)

Extend four USB 2.0 connections up to 330ft away from the computer over Cat5 or Cat6 cable

532,99 € exc VAT
666,24 € inc VAT

Accessories