StarTech.com

120x25mm Computer Case Fan with PWM – Pulse Width Modulation Connector

Add a Variable Speed, PWM-controlled Cooling Fan to your Computer Case

Product ID: FAN12025PWM

  • 4-pin Pulse Width Modulation (PWM) motherboard connector
  • Ever Lubricate Bearing design
  • Includes a PWM Y-split cable
12,99 € EUR exc VAT
16,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ever Lubricate Bearing
Number of Conductors 4
Performance
Air Flow Rate 33.20 ~ 78.41 CFM
Fan RPM 800 ~ 2200 RPM
MTBF 40,000 Hours
Noise Level < 17.2 ~ 39 dBA
Connector(s)
Connector Type(s) 1 - LP4 (4 pin, PWM) Female
Special Notes / Requirements
System and Cable Requirements 4-pin PWM fan connector (male)
Power
Input Current 320 mA
Input Voltage 12V DC
Environmental
Humidity 0 ~ 65% RH
Operating Temperature -10°C to 70°C (14°F to 158°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 295 mm [11.6 in]
Color Black
Material Plastic
Product Height 2.5 cm [1 in]
Product Length 12 cm [4.7 in]
Product Width 12 cm [4.7 in]
Weight of Product 122 g [4.3 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 20.1 cm [7.9 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 188 g [6.6 oz]
What's in the Box
Included in Package 1 - 120mm Case Fan
1 - 9 inch PWM Y-Cable

Certifications

Related Products

80x25mm Computer Case Fan with PWM – Pulse Width Modulation Connector
FAN8025PWM
80x25mm Computer Case Fan with PWM – Pulse Width Modulation Connector

Add a Variable Speed, PWM-Controlled Cooling Fan to a Computer Case

9,99 € exc VAT
12,49 € inc VAT
120x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector
FANBOX12
120x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 120mm ball bearing fan

13,99 € exc VAT
17,49 € inc VAT

Accessories