StarTech.com

Dual-Slot SD Card Reader/Writer - USB 3.0 with USB-C - SD 4.0, UHS II

Access any two SD cards simultaneously on your USB Type-C enabled device, with this ultra-fast portable card reader

Product ID: 2SD4FCRU3C

  • Provides read and write access for two SD, SDHC or SDXC memory cards simultaneously
  • Fast USB 3.0 performance - connects to the USB-C port on laptops, tablets, smartphones and desktop computers
  • Supports SD 4.0 and UHS-II (Ultra High Speed) for high speed file transfers, with bus speed up to 312MB/s
View More
  • Thunderbolt 3 port compatible
  • Compact form-factor and integrated USB-C cable for portability
  • Plug-and-play - no additional software or drivers required
  • USB powered
  • Backward compatible with USB 2.0 and older SD card versions
38,99 € EUR exc VAT
48,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3215
Genesys Logic - GL3522
Interface USB 3.0
Performance
General Specifications Supports SD 4.0 and UHS-II (Ultra High Speed) for high speed file transfers, with bus speed up to 312MB/s
Maximum Data Transfer Rate 5 Gbps
Memory Media Type SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Drive Connectors 2 - SD / MMC Slot Female
Host Connectors 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Receptacle
Other Interface(s) 1 - USB Micro-B (5 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note USB powered. For additional power, connect the USB cable on your power source to the AUX Micro-B power port.
System and Cable Requirements Available USB port
Power
Output Current 2000 mA
Output Voltage 5 DC
Plug Type USB Micro-B
Power Source Not Included (not required for standard applications)
Environmental
Humidity 5% ~ 90%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 127 mm [5 in]
Color Black
Material Plastic
Product Height 13.5 mm [0.5 in]
Product Length 10.6 cm [4.2 in]
Product Width 69.5 mm [2.7 in]
Weight of Product 56 g [2 oz]
Packaging Information
Package Height 34 mm [1.3 in]
Package Length 14.4 cm [5.7 in]
Package Width 17.4 cm [6.9 in]
Shipping (Package) Weight 141 g [5 oz]
What's in the Box
Included in Package 1 - dual-slot SD card reader
1 - quick-start guide
External Ports 2 - SD / MMC Slot Female
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A
MSDREADU3CA
microSD to USB 3.0 Card Reader Adapter - USB-C and USB-A

Transfer photos and video from your microSD card to your USB-C or USB-A enabled computer

21,99 € exc VAT
27,49 € inc VAT
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD
FCREADMICRO3
USB 3.0 External Flash Multi Media Memory Card Reader - SDHC MicroSD

Add a compact external memory card reader to any computer with a USB 3.0 port

19,99 € exc VAT
24,99 € inc VAT
USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
47,49 € inc VAT
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices
MSDREADU2OTG
Micro SD to Micro USB / USB OTG Adapter Card Reader For Android Devices

Connect a Micro SD card to your computer or OTG mobile device, through a USB or Micro USB port

10,99 € exc VAT
13,74 € inc VAT
Dual-Slot SD Card Reader/Writer - USB 3.0 - SD 4.0, UHS II
2SD4FCRU3
Dual-Slot SD Card Reader/Writer - USB 3.0 - SD 4.0, UHS II

USB SD Card Reader | USB 3.0 | SD™, SDHC™, SDXC™ | TAA Compliant | Portable

38,99 € exc VAT
48,74 € inc VAT
USB 3.0 Card Reader/Writer for CFast 2.0 Cards
CFASTRWU3
USB 3.0 Card Reader/Writer for CFast 2.0 Cards

Quickly access or back up photos and video from your CFast 2.0 memory cards to your tablet, laptop, or computer

60,99 € exc VAT
76,24 € inc VAT
USB 3.0 Card Reader/Writer for CFast 2.0 Cards - USB-C
CFASTRWU3C
USB 3.0 Card Reader/Writer for CFast 2.0 Cards - USB-C

Quickly access or back up photos and video from your CFast 2.0 memory cards to your USB-C enabled tablet, laptop, or computer

46,99 € exc VAT
58,74 € inc VAT
USB 3.0 Flash Memory Multi-Card Reader / Writer with USB-C - SD, microSD, CompactFlash
FCREADU3C
USB 3.0 Flash Memory Multi-Card Reader / Writer with USB-C - SD, microSD, CompactFlash

Access data on a wide range of memory cards using your USB-C™ enabled mobile device or computer

38,99 € exc VAT
48,74 € inc VAT

Accessories