StarTech.com

2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

Product ID: S2510BPU33

  • Compliant with USB Attached SCSI Protocol (UASP) Transport Specifications
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Tool-less installation
View More
  • Powered directly from the USB port
  • Compatible with USB revision 3.0/2.0/1.1 (5 Gbps/480 Mbps/1.5 Mbps)
  • Power/Activity LED indicator
  • Plug-and-Play and Hot-Swap compatible
27,99 € EUR exc VAT
34,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ASMedia - ASM1053
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface USB 3.0
Number of Drives 1
Performance
Max Drive Capacity Currently tested with up to 1TB 5400 RPM hard drives
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin)
Host Connectors 1 - USB 3.0 Micro-B (10 pin, SuperSpeed)
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Power & Activity
Power
Power Source USB-Powered
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Physical Characteristics
Color Black
Enclosure Type Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 1.5 cm [0.6 in]
Product Length 13.2 cm [5.2 in]
Product Width 88 mm [3.5 in]
Weight of Product 72 g [2.5 oz]
Packaging Information
Package Height 42 mm [1.7 in]
Package Length 17.5 cm [6.9 in]
Package Width 13.5 cm [5.3 in]
Shipping (Package) Weight 190 g [6.7 oz]
What's in the Box
Included in Package 1 - 2.5" USB 3.0 to SATA III HDD Enclosure
1 - HDD Pad
1 - 18" USB 3.0 Cable
1 - Product Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
36,24 € inc VAT
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
71,24 € inc VAT

Accessories