StarTech.com

USB 3.1 Dual 3.5” SATA (6Gbps) HDD Enclosure with RAID - USB-C and USB-A

Create high performance external storage with a dual SATA HDD RAID array, through USB 3.1 (10Gbps)

Product ID: S352BU313R

  • Supports two 3.5” SATA HDDs/SSDs/SSHDs
  • Data transfer speeds of up to 10Gbps through USB 3.1 Gen 2 connectivity
  • Supports RAID 0, RAID 1, JBOD and SPAN (BIG)
View More
  • Supports SATA revision I/II/III (up to 6 Gbps)
  • Aluminum and plastic housing with metal hard-drive mounting tray
  • Compatible with Thunderbolt 3 USB-C port
  • Built-in fan
  • Includes 2 cables, USB-C to B and USB-A to B
  • Backward compatible with USB 3.0 (USB Gen 1), USB 2.0
139,99 € EUR exc VAT
174,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1352R
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 3.5in
Fan Bearing Type Sleeve Bearing
Fan(s) Yes
Fans 1 - 50 mm
Interface USB 3.1 Gen 2
Number of Drives 2
Performance
4Kn Support Yes
Max Drive Capacity Tested up to 10TB
Maximum Data Transfer Rate 10 Gbps
MTBF 100,000 hours
RAID Yes
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
JBOD - (Just a Bunch of Disks)
BIG (Spanning or Concatenation)
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin)
Host Connectors 1 - USB 3.1 USB Type-B (9 pin, Gen 2, 10 Gbps)
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 1 - Power
2 - Drive Activity
Power
Center Tip Polarity Positive
Input Current 1.0A
Input Voltage 100 - 240 AC
Output Current 3.0A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 36W
Power Source AC Adapter Included
Environmental
Humidity 5%~95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Product Height 12.5 cm [4.9 in]
Product Length 19 cm [7.5 in]
Product Width 75 mm [3 in]
Weight of Product 1 kg [2.2 lb]
Packaging Information
Package Height 15.1 cm [5.9 in]
Package Length 26.1 cm [10.3 in]
Package Width 18.6 cm [7.3 in]
Shipping (Package) Weight 1.8 kg [3.9 lb]
What's in the Box
Included in Package 1 - dual-bay enclosure
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - USB-A to USB-B cable
1 - USB-C to USB-B cable
1 - enclosure stand
8 - drive screws
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10Gbps) Enclosure for 3.5 SATA Drives
S351BU313
USB 3.1 (10Gbps) Enclosure for 3.5 SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
92,49 € inc VAT
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum
SMS1BMU313
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum

Turn your mSATA or mSATA Mini drive into a portable, high performance storage solution over USB 3.1 Gen 2

44,99 € exc VAT
56,24 € inc VAT
M.2 NGFF SATA Enclosure - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 NGFF SATA Enclosure - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

44,99 € exc VAT
56,24 € inc VAT
USB 3.1 (10Gbps) External Enclosure for Dual 2.5 SATA Drives
S252BU313R
USB 3.1 (10Gbps) External Enclosure for Dual 2.5 SATA Drives

Turn two 2.5" SATA SSDs or HDDs into high-performance storage with RAID - for USB-C and USB-A enabled devices

136,99 € exc VAT
171,24 € inc VAT
USB 3.1 (10 Gbps) Enclosure for 2.5 SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5 SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
54,99 € inc VAT
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C
S251BPU31C3
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C

Add fast and portable data storage to your USB Type-C enabled MacBook, Chromebook Pixel, or laptop

39,99 € exc VAT
49,99 € inc VAT
USB 3.1 (10Gbps) 2.5 SATA SSD/HDD Enclosure with Integrated USB-C Cable
S251BU31C3CB
USB 3.1 (10Gbps) 2.5 SATA SSD/HDD Enclosure with Integrated USB-C Cable

Create a fast and portable data storage solution for your USB Type-C enabled laptop

50,99 € exc VAT
63,74 € inc VAT
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5 SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5 SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
46,24 € inc VAT
Drive Enclosure for 2.5
S251BU31315
Drive Enclosure for 2.5" SATA SSDs/HDDs - USB 3.1 (10Gbps) - USB-A, USB-C

Access data stored on your 2.5” SATA SSD/HDD, with support for high-capacity drives up to 15mm

42,99 € exc VAT
53,74 € inc VAT
Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID
SMS2BU31C3R
Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID

Quickly access and back up the data from your USB-C or USB-A enabled device, through ultra-fast USB 3.1 Gen 2

55,99 € exc VAT
69,99 € inc VAT
Dual-Slot Drive Enclosure for M.2 NGFF SATA SSDs - USB 3.1 (10Gbps) - RAID
SM22BU31C3R
Dual-Slot Drive Enclosure for M.2 NGFF SATA SSDs - USB 3.1 (10Gbps) - RAID

Turn two M.2 SATA drives into ultra-fast, portable storage with RAID for increased performance or redundancy

73,99 € exc VAT
92,49 € inc VAT
USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps
S3540BU33E
USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps

Add four 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

187,99 € exc VAT
234,99 € inc VAT
USB 3.0/eSATA Dual 3.5 SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black
S3520BU33ER
USB 3.0/eSATA Dual 3.5 SATA III Hard Drive External RAID Enclosure w/ UASP and Fan – Black

Create an external dual 3.5in HDD SATA RAID array, connected through either USB 3.0 with UASP or eSATA

94,99 € exc VAT
118,74 € inc VAT
USB 3.0 Dual 3.5in SATA III Hard Drive RAID Enclosure with Fast Charge USB Hub & UASP
S352BU33HR
USB 3.0 Dual 3.5in SATA III Hard Drive RAID Enclosure with Fast Charge USB Hub & UASP

Connect two 3.5" SATA III hard drives to your computer through USB 3.0 with UASP in a RAID array, and charge or connect USB devices with the built-in 2-port USB 3.0 fast charge hub

167,99 € exc VAT
209,99 € inc VAT
USB 3.0 / eSATA Dual-Bay Trayless 3.5 SATA III Hard Drive Enclosure with UASP – 2-Bay SATA 6 Gbps HDD Enclosure
S352BU33RER
USB 3.0 / eSATA Dual-Bay Trayless 3.5 SATA III Hard Drive Enclosure with UASP – 2-Bay SATA 6 Gbps HDD Enclosure

Connect two hot-swappable 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

166,99 € exc VAT
208,74 € inc VAT

Accessories