StarTech.com

USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White

Add Gigabit Ethernet connectivity and 3 USB 3.0 Hub ports to a computer through a single SuperSpeed USB 3.0 port

Product ID: ST3300U3S

  • 10/100/1000 Mbps RJ45 Ethernet port
  • Fully compliant with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab and IEEE 802.3az specifications
  • Supports Auto-MDIX, Wake-on-LAN and Jumbo Frames
View More
  • Crossover Detection & Auto-Correction (Auto MDIX)
  • 3 SuperSpeed USB 3.0 ports with up to 5Gbps of bandwidth
  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices
  • Supports USB 3.0/2.0/1.x devices simultaneously
  • Fully compliant with USB 3.0 rev 1.0 specifications
  • Plug-and-Play and hot-swap compatible
69,99 € EUR exc VAT
87,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASIX - AX88179
VIA/VLI - VL811
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3az
USB 3.0 rev. 1.0
Interface RJ45 (Gigabit Ethernet)
USB 3.0
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
1 Gbps (Gigabit Ethernet)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
3 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15 - VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Indicators
LED Indicators 1 - Blue - Power
1 - Green - Network Link (solid) / Activity (flashing)
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 2.0 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color White
Form Factor Separate Cable
Product Height 2 cm [0.8 in]
Product Length 92 mm [3.6 in]
Product Width 65 mm [2.6 in]
Weight of Product 55 g [1.9 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 16.5 cm [6.5 in]
Package Quantity 1
Package Width 16.2 cm [6.4 in]
Shipping (Package) Weight 344 g [12.1 oz]
What's in the Box
Included in Package 1 - USB 3.0 GbE Adapter plus Hub
1 - Micro USB 3.0 Cable
1 - Universal Power Adapter
3 - Power Adapter Plug (NA/ UK/ EU)
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15 - VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

USB 3.0 to Gigabit Ethernet NIC Network Adapter - White
USB31000SW
USB 3.0 to Gigabit Ethernet NIC Network Adapter - White

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
41,24 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
41,24 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps
USB31000NDS
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

31,99 € exc VAT
39,99 € inc VAT
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

53,99 € exc VAT
67,49 € inc VAT

Accessories