StarTech.com

USB 2.0 to 10/100 Mbps Ethernet Network Adapter Dongle

Add a 10/100Mbps Ethernet port to your laptop or desktop computer through USB

Product ID: USB2100

  • 10/100 Mbps Ethernet through USB 2.0
  • IEEE 802.3i and 802.3u (10BASE-T, 100BASE-TX) compatible
  • Supports half / full-duplex operation
View More
  • Crossover Detection & Auto-Correction (Auto MDIX)
  • IEEE 802.1Q VLAN Tagging support
  • Dongle with integrated USB cable
22,99 € EUR exc VAT
28,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID ASIX - AX88772C
Industry Standards IEEE802.3i, IEEE 802.3u
Interface RJ45 (10/100 Ethernet)
Ports 1
USB Pass-Through No
Performance
Auto MDIX Yes
Compatible Networks 10/100 Mbps
Full Duplex Support Yes
Max Distance 100 m / 330 ft
Maximum Data Transfer Rate 200 Mbps (Ethernet - Full-Duplex)
MTBF 76,600 hours
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Male
1 - RJ-45 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.15
Google Chrome OS™
Linux 2.6.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Link
1 - Activity
Power
Power Source USB-Powered
Environmental
Humidity 10~90% RH
Operating Temperature 10°C to 40°C (50°F to 114°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color Black
Form Factor Attached Cable
Material Plastic
Product Height 1.4 cm [0.6 in]
Product Length 65 mm [2.6 in]
Product Width 20 mm [0.8 in]
Weight of Product 23 g [0.8 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.6 cm [5.7 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 129 g [4.6 oz]
What's in the Box
Included in Package 1 - USB 2.0 Fast Ethernet Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.6 to 10.15
Google Chrome OS™
Linux 2.6.x to 4.11.x LTS Versions only

Certifications

Related Products

USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black
USB31000SPTB
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

45,99 € exc VAT
57,49 € inc VAT
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White
USB31000SPTW
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - White

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

45,99 € exc VAT
57,49 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps
USB31000NDS
USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

31,99 € exc VAT
39,99 € inc VAT