StarTech.com
New

9U Wall-mount Rack - Open Frame - 18 in. Deep

2 Post Data Rack | EIA 310 Compliant | Steel | Black

Product ID: RK919WALLO

  • Wall mounts are 16 inches from center to center for mounting to any standard studs
  • Simple, rugged design for low cost implementation
  • Package includes necessary hardware for mounting equipment
311,99 € EUR exc VAT
389,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile G-Shape
Rack Type 2-Post
Special Features Easy Assembly
Wall-Mountable
U Height 9U
Wallmountable Yes
Performance
Weight Capacity 80 kg [176.8 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 457.2 mm [18 in]
Product Height 54 cm [21.3 in]
Product Length 45.7 cm [18 in]
Product Width 55 cm [21.7 in]
Weight of Product 9.9 kg [21.9 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 61 cm [24 in]
Package Length 52.5 cm [20.7 in]
Package Width 62 cm [24.4 in]
Shipping (Package) Weight 13 kg [28.7 lb]
What's in the Box
Included in Package 1 - Rack
24 - M6 Screws
24 - M6 Nuts
1 - 10 Foot Length of Black Hook and Loop

Certifications

Related Products

8U 56 cm (22 in.) Depth Hinged Open Frame Wall Mount Server Rack
RK819WALLOH
8U 56 cm (22 in.) Depth Hinged Open Frame Wall Mount Server Rack

Wall-mount your server or networking equipment with a hinged rack design for easy access and maintenance

394,99 € exc VAT
493,74 € inc VAT
9U Wall-mount Rack - Open Frame - 18 in. Deep
New
RK919WALLO
9U Wall-mount Rack - Open Frame - 18 in. Deep

2 Post Data Rack | EIA 310 Compliant | Steel | Black

311,99 € exc VAT
389,99 € inc VAT

Accessories