StarTech.com

1U Server Rack Cable-Management Panel

Use this 1U server rack cable-management panel with pass-thru routing holes to organize network server and KVM cabling in your rack

Product ID: CABLMANAGERH

  • Get hassle-free cable management with pass-thru routing holes that route cables through the panel and into the D-rings
  • Save your rack space with a 1U cable manager
  • Promote passive cooling in your rack by organizing cables to improve airflow
61,99 € EUR exc VAT
77,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Mounting Options Front and Rear Mount
Orientation Horizontal
U Height 1U
Special Notes / Requirements
Note The hooks on this cable-management system extend past 19 inches. As a result certain racks with close spaced or inset rack mount holes may not be compatible with this product.
Power cables may not fit through the holes on this panel.
Physical Characteristics
Product Height 10.2 cm [4 in]
Product Length 48.3 cm [19 in]
Product Width 44 mm [1.7 in]
Weight of Product 424 g [15 oz]
Packaging Information
Package Height 57 mm [2.2 in]
Package Length 53.5 cm [21.1 in]
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 702 g [24.8 oz]
What's in the Box
Included in Package 1 - cable manager
4 - M5 cage nuts
4 - M5 screws

Certifications