StarTech.com

Horizontal Cable Lacing Bars with 5 cm (2 in.) Offset for Racks - 10 Pack

Route your cables on these horizontal cable managers to reduce cable tension in your server rack

Product ID: CMLB102

  • Reduce the cable strain that's put on your rack-mount equipment's ports, protecting your equipment from damage
  • 10 lacing bars included to lower the cost of shipping
  • 2 in. offset to easily route cables from the rear of your equipment
View More
  • EIA/ECA-310-E compliant
  • Constructed of solid steel with a round design for maximum weight capacity
73,99 € EUR exc VAT
92,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 1.1 cm [0.4 in]
Product Length 48.3 cm [19 in]
Product Width 7 mm [0.3 in]
Weight of Product 1.3 kg [3 lb]
Packaging Information
Package Height 55 mm [2.2 in]
Package Length 50 cm [19.7 in]
Package Width 11.5 cm [4.5 in]
Shipping (Package) Weight 1.7 kg [3.8 lb]
What's in the Box
Included in Package 10 - cable lacing bars
20 - M5 screws
20 - M5 cage nuts
Frame Type Steel
Industry Standards EIA/ECA-310-E
Orientation Horizontal
U Height 1U

Certifications