StarTech.com

Dual-Monitor Stand - Articulating - Steel & Aluminum

Desktop Monitor Stand | Height Adjustable | For Up to 32” Monitors

Product ID: ARMDUALSS

  • 32 INCH HEAVY DUTY MONITOR STAND: VESA 75x75/100x100mm compatible desktop multi monitor stand supports 2 large displays up to 32" (17.6lb/8kg) per screen w/horizontal articulation & height adjustment
  • WIDE RANGE OF MOTION: Ergonomic monitor stand w/ +90°/-40° tilt, +/-90° swivel, 360° rotating display, & adjustable height along 16.7" (42.4 cm) pole; Arms can rotate for back-to-back monitor setup
  • STABLE & NON-SLIP: Aluminum free standing monitor mount w/ u-shaped base (11.8" (300mm) x 20.5" (520mm)) for max stability & flexible placement; Anti-slip rubber pads prevent scratches on desk surface
View More
  • EASY INSTALLATION: Dual monitor stand w/ convenient slide-and-click design makes assembling the monitor arms & VESA adapters easy, reducing the set-up time ; Align monitors w/ micro height adjustment
  • ADJUSTABLE SET UP: Double computer monitor stand w/ cable management clips along the silver arms & center pole to organize cables for a tidy workspace & hold incl. articulation tension adjustment tool
237,99 € EUR exc VAT
297,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 2
Articulating Yes
Cable Management Yes
Mounting Options Desktop Stand
Orientation Horizontal
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Performance
Display Rotation +180° / -180°
Display Swivel +90° / - 90°
Display Tilt +90° / -40°
Height Adjustment Yes
Maximum Arm Extension 422 mm [16.6 in]
Maximum Display Size 32in
Weight Capacity (Per Display) 8 kg [17.7 lb]
Physical Characteristics
Color Black & Silver
Material Aluminum, Steel and Plastic
Product Height 590 mm [23.2 in]
Product Length 860 mm [33.9 in]
Product Width 290 mm [11.4 in]
Weight of Product 4150 g [146.5 oz]
Packaging Information
Package Height 10 cm [3.9 in]
Package Length 550 mm [21.7 in]
Package Width 312 mm [12.3 in]
Shipping (Package) Weight 5205 g [183.7 oz]
What's in the Box
Included in Package 2 - Swivel Arms
1 - Pole
1 - Base
1 - Shoulder
1 - Cable-Management Clip
2 - VESA Mounts
8 - M4 x 12 mm Screws
8 - M4 x 16 mm Screws
8 - M5 x 12 mm Screws
8 - M5 x 16 mm Screws
8 - M4 x 20 mm Screws
8 - M5 x 20 mm Screws
8 - Washers
16 - Spacers
1 - 3 mm Hex Key
1 - 4 mm Hex Key
1 - 6 mm Hex Key
1 - User Manual

Certifications

Related Products

Dual-Monitor Stand - Horizontal - Black
ARMBARDUO
Dual-Monitor Stand - Horizontal - Black

Dual-Monitor Mount | Low-Profile Base | Steel & Aluminum | For up to 24" Monitors

138,99 € exc VAT
173,74 € inc VAT
Dual-Monitor Stand - Vertical
ARMBARDUOV
Dual-Monitor Stand - Vertical

Increase productivity and free up space by mounting two monitors, stacked, with this attractive desktop stand

138,99 € exc VAT
173,74 € inc VAT
Single Monitor Stand - Adjustable - Steel - Silver
ARMPIVSTND
Single Monitor Stand - Adjustable - Steel - Silver

VESA Monitor Mount | Works with iMac / Apple Cinema / Thunderbolt Displays | Up to 34" Monitors

145,99 € exc VAT
182,49 € inc VAT

Accessories